Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 2672 is not available anymore since 11/1/20.

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 2672 - 2/2 way Butterfly Valve, Pneumatically Operated

      Array

    Type Description

    The control valve type 2672/8630 consists of a 2-way butterfly valve type 2672 and an electro-pneumatic position controller including superimposed process controller type 8630 (TopControl Continuous) with analogue feedback card. The butterfly valve housing is made of cast iron and the flap is made of stainless steel. The connection between the flap and the actuator follows a standard interface (flange connection). The rotary movement in the actuator is achieved by a linear piston with a steep-threaded spindle. The rotary actuator moves the butterfly valve by max. 90°. The compact electropneumatically actuated control valve can be used for a wide range of applications and media. NOTE: The use of these control valves is only useful in a process control loop; The valve is not suitable for direct position control.

    • Compact design
    • High flow rate

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Typ 2672 Datenblatt | pneumatisch betätigter Absperrklappe 157 kB DE / DE