Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 2655 is not available anymore since 11/1/20.

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 2655 - 2/2 way Ball Valve with Pneumatic Rotary Actuator

    Product Image Type 2655

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    Complete ball valves of Types 2652 and 2655 consist of a pneumatic rotary actuator (Type 2050) and a 2/2-way ball valve. The ball valve body is 2-piece (Type 2652) or 3-piece (Type 2655). The connection between the actuator and the ball valve takes place via a standard interface (flange connection). The rotary movement in the drive is produced by a linear piston with quick-acting screw thread coupling. The rotary actuator moves the ball valve through 90° and thus opens or closes the line cross-section. The actuator has an optical display of the piston position. The compact, pneumatically actuated ball valve can be employed for a wide range of applications, even under heavy-duty, slightly aggressive conditions.

    • 2 or 3-piece ball valve
    • Pneumatic actuator
    • Compact design
    • Visual position indicator
    • Pilot valve connection NAMUR

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    ×
    CAD Model

    For this activity you have to be logged in.

    Please log in to access CAD models and CAD downloads:

    Login
    ×

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 2652 data sheet | ball valve with pneumatic rotary actuator 1.4 MB EN / EU
    DTS Typ 2652 Datenblatt | Kugelhahn mit pneumatischem Drehantrieb 1.4 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 2050 265X | Pneumatic rotary actuator 1.1 MB EN,FR,DE,ES / EU
    MAN Operating Instructions Type 2651 2654 2660 TKU 001 | 2-way and 3-way ball valve 1.4 MB EN / EU
    MAN Bedienungsanleitung Typ 2651 2654 2660 TKU001 | Kugelhahn in 2-Wege- und 3-Wege-Ausführung 1.4 MB DE / DE
    MAN Manuel d'utilisation Type 2651 2654 2660 TKU001 | Robinets à boisseau sphérique 1.5 MB FR / FR
    MAN Návod k obsluze Typ 2651, 2654Hygienic, 2660, TKU0001/2/3Kulové ventily z ušlechtilé oc 1.5 MB CS / CZ

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 846.4 kB EN,FR,DE

    My Comparison List