Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 2654 - 2/2-way ball valve, 3-piece

    Product Image Type 2654

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    2/2-way ball valve in stainless steel for separating medium flows. The ball valves can be connected via the mechanical interface according to ISO 5211 to a pneumatic (e.g. Type 2051, Type 2052, Type 2053) or electric rotary actuator (e.g. Type 3003, Type 3004, Type 3005). Benefits: - low torques - high flow values - high medium pressure - long service life - maintenance-friendly

    • Stainless steel ball valve
    • High flow values
    • High medium pressures
    • Long service life
    • ISO 5211 mounting flange

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 2654 data sheet | ball valve for hygienic applications 655.6 kB EN / EU
    DTS Type 2654 data sheet | Region US | ball valve [high pressure version] 2 MB EN / US
    DTS Type 2654 data sheet | Region US | ball valve with US clamp and US tube weld end 1.1 MB EN / US
    DTS Type 2654 data sheet | Region US | stainless steel ball valve [three pieces] 1.4 MB EN / US
    DTS Type 2654 data sheet | multiport stainless steel ball valve 890.5 kB EN / EU
    DTS Type 2654 data sheet | stainless steel ball valve [three pieces] 787.1 kB EN / EU
    DTS Typ 2654 Datenblatt | Kugelhahn aus Edelstahl für hygienische Anwendungen 662.9 kB DE / DE
    DTS Typ 2654 Datenblatt | dreiteiligen Kugelhahn aus Edelstahl 796.8 kB DE / DE
    DTS Typ 2654 Datenblatt | mehrteiliger Kugelhahn aus Edelstahl 909 kB DE / DE
    DTS Type 2654 | FICHE TECHNIQUE |Robinet à bille 2/2, 3 parties 664.7 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 2651 2654 2660 TKU 001 | 2-way and 3-way ball valve 1.4 MB EN / EU
    MAN Betjeningsvejledning Typ 26512654 2660 TKU001 | Kuglehaneri rustfrit stål og messing 1.4 MB DA / DK
    MAN Istruzioni d’uso Tipo 2651, 2654, 2654 per applicazioni igienico-sanitarie, 2660, TKU 001 1.4 MB IT / IT
    MAN Bedienungsanleitung Typ 2651 2654 2660 TKU001 | Kugelhahn in 2-Wege- und 3-Wege-Ausführung 1.4 MB DE / DE
    MAN Manuel d'utilisation Type 2651 2654 2660 TKU001 | Robinets à boisseau sphérique 1.5 MB FR / FR
    MAN Návod k obsluze Typ 2651, 2654Hygienic, 2660, TKU0001/2/3Kulové ventily z ušlechtilé oc 1.5 MB CS / CZ

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 935.1 kB EN,FR,DE
    ABD MDec|Food|Hygenic Daclaration Ball valves EPI 229.5 kB EN,DE