Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 2651 - 2/2-way or 3/2-way ball valve, 2-piece

    Type Description

    2/2- and 3/2-way stainless steel ball valve used to shut off and distribute medium flows. The ball valves can be connected via the mechanical interface according to ISO 5211 with a pneumatic rotary actuator (e.g. Type 2051, Type 2052, Type 2053) or electrical rotary actuator (e.g. Type 3003, Type 3004, Type 3005).

    • Stainless steel ball valve
    • High flow rate
    • High medium pressure
    • Long service life
    • ISO 5211 top flange

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 2651 data sheet | 2/2 way Flanged Ball Valve in stainless steel, 2 pieces, DN15-DN200 1005.7 kB EN / EU
    DTS Type 2651 data sheet | Region US | 3 way ball valve with screwed body [3-way] 1.6 MB EN / US
    DTS Type 2651 data sheet | Region US | ball valve with bolted construction [multiport] 2.1 MB EN / US
    DTS Type 2651 data sheet | Region US | ball valve with split body constr. [150lb ANSI flange] 2 MB EN / US
    DTS Type 2651 data sheet | Region US | stainless steel ball valve [two pieces] 1.2 MB EN / US
    DTS Type 2651 data sheet | stainless steel ball valve [two pieces] 702.7 kB EN / EU
    DTS Typ 2651 Datenblatt | 2/2-Wege-Flanschkugelhahn aus Edelstahl, 2-teilig, DN15 - DN200 1017 kB DE / DE
    DTS Typ 2651 Datenblatt | zweiteiligen Kugelhahn aus Edelstahl 752.6 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 2651 2654 2660 TKU 001 | 2-way and 3-way ball valve 1.4 MB EN / EU
    MAN Betjeningsvejledning Typ 26512654 2660 TKU001 | Kuglehaneri rustfrit stål og messing 1.4 MB DA / DK
    MAN Istruzioni d’uso Tipo 2651, 2654, 2654 per applicazioni igienico-sanitarie, 2660, TKU 001 1.4 MB IT / IT
    MAN Manual de instrucciones Tipo 2651, 2654, 2660 TKU001 | Válvulas de bola variante de 2 y 3 1.4 MB ES / ES
    MAN Bedienungsanleitung Typ 2651 2654 2660 TKU001 | Kugelhahn in 2-Wege- und 3-Wege-Ausführung 1.4 MB DE / DE
    MAN Manuel d'utilisation Type 2651 2654 2660 TKU001 | Robinets à boisseau sphérique 1.5 MB FR / FR
    MAN Návod k obsluze Typ 2651, 2654Hygienic, 2660, TKU0001/2/3Kulové ventily z ušlechtilé oc 1.5 MB CS / CZ

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 938.3 kB EN,FR,DE
    ABD MDec|Food|Hygenic Daclaration Ball valves EPI 229.5 kB EN,DE