Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 2518 - Cable plug, form A according to DIN EN 175301-803

    Product Image Type 2518

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    Plug for the connection of electrical components according to DIN EN 175301-803 Form A. Type 2518 offers easy connection of lines as well as reliable contacting. A wide range of protective circuits with or without LED are available.

    • Versions with protective circuits with or without LED
    • Simple connection and safe contacting
    • Approval UR and CSA (depending on variant)
    • Available with and without cable

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    ×
    CAD Model

    For this activity you have to be logged in.

    Please log in to access CAD models and CAD downloads:

    Login
    ×

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 2518 data sheet | cable plug according DIN EN 175301-803 Form A 1.5 MB EN / EU
    DTS ТЕХНИЧЕСКОЕ ОПИСАНИЕ | Тип 2518 Кабельный разъемc A,согласно DIN EN 175301-803 3.2 MB RU / RU
    DTS FICHE TECHNIQUE | Type 2518 |Connecteur DIN EN 175301-803 - fiche forme 2.2 MB FR / FR
    DTS Typ 2518 Datenblatt | Gerätesteckdose DIN EN 175301-803 Form A 1.5 MB DE / DE

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 31.6 kB EN,FR,DE

    My Comparison List