Type 2516 - Cable plug DIN EN 175301-803 - form C The depiction of the products may differ from the actual specific design.Please consider the technical attributes and Data Sheets. Show articles Type Description Plug-in connection for the connection of electrical components according to DIN EN 175301-803 Form C (previously DIN 43650). Protected according to degree of protection IP 65 With approvals: UR, CSA, VDE Easy to install Also available with moulded-on cable connection For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet. Can be combined with Type 6011 Plunger valve 2/2 way direct-acting Type 6211 Diaphragm valve 2/2 way servo-assisted Type 6212 Diaphragm valve 2/2 way servo-assisted Type 6228 Diaphragm valve 2/2 way servo-assisted Show full table Collapse table Applications & Tools CAD Model × CAD Model For this activity you have to be logged in. Please log in to access CAD models and CAD downloads: Login × Cookies must be enabled to use this function. Please accept cookie privacy policy first. Fluid Calculator × resistApp - Chemical Resistance App × Downloads All All languages Data Sheets Description Filesize Language / Country Typ 2516 Datenblatt | Gerätesteckdose DIN EN 175301-803 807 kB DE / DE Type 2516 data sheet | cable plug DIN EN 175301-803 798 kB EN / EU Declaration of Conformity Description Filesize Language / Country EU-DoC|EU Declaration 1 MB EN,FR,DE valve connector 16mm Article No. 303141 2516 Cable plug | Form C according to DIN EN 175301-803 | 0,00 V - 250,00 V | 6,00 A | -40,00 °C - 90,00 °C | PA (Polyamide) | IP65 Compare valve connector 16mm Article No. 303145 2516 Cable plug | Form C according to DIN EN 175301-803 | 12,00 V - 24,00 V | -40,00 °C - 90,00 °C | PA (Polyamide) | IP65 Compare valve connector 16mm Article No. 303142 2516 Cable plug | Form C according to DIN EN 175301-803 | 3.000,00 mm | 12,00 V - 24,00 V | 1,00 A | -25,00 °C - 80,00 °C | TPU thermoplastic polyurethane | IP65 Compare valve connector 16mm Article No. 303143 2516 Cable plug | Form C according to DIN EN 175301-803 | 3.000,00 mm | 110,00 V - 120,00 V | 1,00 A | -25,00 °C - 80,00 °C | TPU thermoplastic polyurethane | IP65 Compare valve connector 16mm Article No. 303144 2516 Cable plug | Form C according to DIN EN 175301-803 | 3.000,00 mm | 200,00 V - 240,00 V | 1,00 A | -25,00 °C - 80,00 °C | TPU thermoplastic polyurethane | IP65 Compare valve connector 16mm Article No. 303146 2516 Cable plug | Form C according to DIN EN 175301-803 | 110,00 V - 120,00 V | 3,00 A | -40,00 °C - 90,00 °C | PA (Polyamide) | IP65 Compare valve connector 16mm Article No. 303148 2516 Cable plug | Form C according to DIN EN 175301-803 | 12,00 V - 24,00 V | 3,00 A | -40,00 °C - 90,00 °C | PA (Polyamide) | IP65 Compare valve connector 16mm Article No. 303149 2516 Cable plug | Form C according to DIN EN 175301-803 | 110,00 V - 120,00 V | 3,00 A | -40,00 °C - 90,00 °C | PA (Polyamide) | IP65 Compare valve connector 16mm Article No. 303161 2516 Cable plug | Form C according to DIN EN 175301-803 | 2.000,00 mm | 0,00 V - 250,00 V | 6,00 A | -25,00 °C - 80,00 °C | TPU thermoplastic polyurethane | IP65 Compare valve connector 16mm Article No. 303162 2516 Cable plug | Form C according to DIN EN 175301-803 | 2.000,00 mm | 12,00 V - 24,00 V | 3,00 A | TPU thermoplastic polyurethane | IP65 Compare valve connector 16mm Article No. 303167 2516 Cable plug | Form C according to DIN EN 175301-803 | 3.000,00 mm | 0,00 V - 250,00 V | 6,00 A | PA (Polyamide) | IP65 Compare valve connector 16mm Article No. 303170 2516 Cable plug | Form C according to DIN EN 175301-803 | 3.000,00 mm | 12,00 V - 24,00 V | 3,00 A | -25,00 °C - 90,00 °C | PA (Polyamide) | IP65 Compare
valve connector 16mm Article No. 303141 2516 Cable plug | Form C according to DIN EN 175301-803 | 0,00 V - 250,00 V | 6,00 A | -40,00 °C - 90,00 °C | PA (Polyamide) | IP65 Compare
valve connector 16mm Article No. 303145 2516 Cable plug | Form C according to DIN EN 175301-803 | 12,00 V - 24,00 V | -40,00 °C - 90,00 °C | PA (Polyamide) | IP65 Compare
valve connector 16mm Article No. 303142 2516 Cable plug | Form C according to DIN EN 175301-803 | 3.000,00 mm | 12,00 V - 24,00 V | 1,00 A | -25,00 °C - 80,00 °C | TPU thermoplastic polyurethane | IP65 Compare
valve connector 16mm Article No. 303143 2516 Cable plug | Form C according to DIN EN 175301-803 | 3.000,00 mm | 110,00 V - 120,00 V | 1,00 A | -25,00 °C - 80,00 °C | TPU thermoplastic polyurethane | IP65 Compare
valve connector 16mm Article No. 303144 2516 Cable plug | Form C according to DIN EN 175301-803 | 3.000,00 mm | 200,00 V - 240,00 V | 1,00 A | -25,00 °C - 80,00 °C | TPU thermoplastic polyurethane | IP65 Compare
valve connector 16mm Article No. 303146 2516 Cable plug | Form C according to DIN EN 175301-803 | 110,00 V - 120,00 V | 3,00 A | -40,00 °C - 90,00 °C | PA (Polyamide) | IP65 Compare
valve connector 16mm Article No. 303148 2516 Cable plug | Form C according to DIN EN 175301-803 | 12,00 V - 24,00 V | 3,00 A | -40,00 °C - 90,00 °C | PA (Polyamide) | IP65 Compare
valve connector 16mm Article No. 303149 2516 Cable plug | Form C according to DIN EN 175301-803 | 110,00 V - 120,00 V | 3,00 A | -40,00 °C - 90,00 °C | PA (Polyamide) | IP65 Compare
valve connector 16mm Article No. 303161 2516 Cable plug | Form C according to DIN EN 175301-803 | 2.000,00 mm | 0,00 V - 250,00 V | 6,00 A | -25,00 °C - 80,00 °C | TPU thermoplastic polyurethane | IP65 Compare
valve connector 16mm Article No. 303162 2516 Cable plug | Form C according to DIN EN 175301-803 | 2.000,00 mm | 12,00 V - 24,00 V | 3,00 A | TPU thermoplastic polyurethane | IP65 Compare
valve connector 16mm Article No. 303167 2516 Cable plug | Form C according to DIN EN 175301-803 | 3.000,00 mm | 0,00 V - 250,00 V | 6,00 A | PA (Polyamide) | IP65 Compare
valve connector 16mm Article No. 303170 2516 Cable plug | Form C according to DIN EN 175301-803 | 3.000,00 mm | 12,00 V - 24,00 V | 3,00 A | -25,00 °C - 90,00 °C | PA (Polyamide) | IP65 Compare