Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 2513 - Cable plug, form A according to DIN EN 175301-803

    Product Image Type 2513

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    Plug-in connection with fixed moulded cable for connecting electrical components according to DIN EN 175301-803.

    • Meets requirements according to ATEX Cat. 3 GD – to be used with Bürkert valves
    • Impact and pull test according to EN 60079 standard
    • TAG sign for individual labelling
    • Hard pre-wired PUR cable in 4 lengths

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 2513 data sheet | appliance socket according to DIN EN175301-803 504.5 kB EN / EU
    DTS Typ 2513 Datenblatt | DIN EN 175301-803-konforme Gerätesteckdose 511 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 2513 | Cable plug according to DIN EN 175301-803, shape A 343 kB EN / EU
    MAN Bedienungsanleitung Typ 2513 | Gerätesteckdose nach DIN EN 175301-803, Form A 346.7 kB DE / DE
    MAN Manuel d'utilisation Type 2513 | Connecteur suivant DIN EN 175301-803, forme A 351.1 kB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 25 kB EN,FR,DE

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 223.3 kB EN
    ABD EU-DoC|EU Material Compliance 651.8 kB DE
    ABD EU-DoC|EU Material Compliance 33.3 kB FR

    My Comparison List