Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 2511 - Cable Plug Form A

    Product Image Type 2511

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The ASI cable plug consist of a polyamidebody with an integrated slave electronics and aconnector configuration according to DIN EN175301-803 Form A. These plugs connect binary elements with the corresponding tag connectors, e.g., valves, to the AS-interface. Inaddition, feedback signals can be received by the variants with the M12 socket in the cover. With the M12 connectors, the installationtimes are quick and the electrical connectionis simple. The advantages with ASI cable plug: Robust and quick installation according to the AS-interface specification. LED status displays facilitate commissioning and fault finding. Bus supply: Transmission of signals and supply voltage on a common line. External supply: transmission of signals and supply voltage on separate lines (such as Emergency Stop or elements with high current consumption).

    • Protection class IP 65
    • With integrated AS-Interface connection
    • Simple commissioning and error identification with LED status display

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Typ 2511 Datenblatt | Gerätesteckdose mit leistungsreduzierender Pulsweitenmodulation 614.4 kB DE / DE
    DTS Type 2511 data sheet | Cable plug with power reducing pulse width modulation 605.2 kB EN / EU
    DTS Type 2511 data sheet | Region US | cable plug form A 247.3 kB EN / US
    DTS Typ 2511 Datenblatt | ASI-Gerätesteckdose 284.6 kB DE / DE
    DTS Type 2511 fiche technique | Connecteur ASI 342.3 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional Manual Type 2511 | High-performance electronics 552.8 kB EN,FR,DE / EU
    MAN Operating Instructions Type 2510 2511 | AS Interface DeviceSocket 1.1 MB EN / EU
    MAN Operating Instructions Type 2511 | Cable plug 1 MB EN,FR,DE / EU
    MAN Bedienungsanleitung Typ 2510 2511 | AS-Interface Gerätesteckdose 1.1 MB DE / DE
    MAN Manuel d´utilisation Type 2510 2511 | Prise pour dispositifà interface AS 1.1 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 31.5 kB EN,FR,DE

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD ASi | 32001 | 2510 463.2 kB EN
    ABD ASi | 32002 | 2510 462.7 kB EN

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 223.3 kB EN
    ABD EU-DoC|EU Material Compliance 651.8 kB DE
    ABD EU-DoC|EU Material Compliance 33.3 kB FR

    My Comparison List