Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 2509 - Cable plug, form A according to DIN EN 175301-803

      Array

    Type Description

    Cable plug device key 2509 for connection of electrical components according to DIN EN 175301-803.

    • Degree of protection IP 65
    • UL/UR approvals

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 2509 | Cable plug according to DIN EN 175301-803 Form A 404.1 kB EN / US
    DTS Data sheet Type 2509 | Cable plug according to DIN EN175301-803 Form A 403.4 kB EN / EU
    DTS Datenblatt Typ 2509 | Gerätesteckdose gemäß DIN EN 175301-803 Form A 404.8 kB DE / DE
    DTS Fiche technique Type 2509 | Connecteur DIN EN 175301-803 Forme A 235.1 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 2509 | Cable plug | UL-Approval 902 kB EN

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 535.3 kB EN,FR,DE