Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 2508 is not available anymore since 6/30/20.

    The successor types are (can be a little different because of the update): 2518

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 2508 - Cable Plug Form A

    Type Description

    Plug for the connection of electrical components according to DIN EN 175301-803 (previously DIN 43650, Form A). Standard version without circuit, with LED, varistor, rectifier, pole protection- or/and free wheeling diode. Variants with HL-circuit to increase performance of solenoid valves, LR-circuit to decrease power consumption and IN-circuit for control of impulse coils.

    • Protection class IP 65
    • Numerous variants
    • Versions with high-power, power reduction and inverter for impulse valves

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 2508 data sheet | cable plug according to DIN EN 175301-803 637.5 kB EN / EU
    DTS Typ 2508 Datenblatt | Gerätesteckdose gemäß DIN EN 175301-803 634.8 kB DE / DE
    DTS Type 2508 fiche technique | Connecteur selon DIN EN 175301-803 522.9 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type 2508 HL | Electrical Connections 99.6 kB EN,DE / EU
    MAN Additional manual Type 2508 LR | Electrical Connections 99.7 kB EN,DE / EU
    MAN Additional manual Type 2508 | Electrical Connections 119.5 kB EN,DE / EU

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 30.7 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE