Type 2504 - Cable Plug for Bürkert Solenoid Valve Type 6650 The depiction of the products may differ from the actual specific design.Please consider the technical attributes and Data Sheets. Show articles Type Description cable plug to contact Bürkert solenoid valve Type 6650. This connector is available in cable version with and without integrated power reduction. 4mm thickness Cable version For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet. Applications & Tools Fluid Calculator × resistApp - Chemical Resistance App × Downloads All All languages Data Sheets Description Filesize Language / Country Type 6650 data sheet | flipper solenoid valve with media separation 765 kB EN / EU Typ 6650 Datenblatt | Flipper-Magnetventil mit Medientrennung 770 kB DE / DE Declaration of Conformity Description Filesize Language / Country EU-DoC|EU Declaration 1 MB EN,FR,DE socket w/o electronic, 500 mm cable Article No. 670164 2504 Cable plug | Rectangular plug type 2504, 8 x 3 mm | 500,00 mm | 1,00 A | 0,00 °C - 50,00 °C | EU (Polyetherurethane) Compare socket with electronic, 500 mm cable Article No. 670178 2504 Cable plug | Rectangular plug type 2504, 8 x 3 mm | 500,00 mm | 24,00 V - 24,00 V | 0,30 A | 0,00 °C - 50,00 °C | EU (Polyetherurethane) Compare socket w/o electronic, 5 m cable Article No. 680840 2504 Cable plug | Rectangular plug type 2504, 8 x 3 mm | 5.000,00 mm | 1,00 A | 0,00 °C - 50,00 °C | EU (Polyetherurethane) Compare
socket w/o electronic, 500 mm cable Article No. 670164 2504 Cable plug | Rectangular plug type 2504, 8 x 3 mm | 500,00 mm | 1,00 A | 0,00 °C - 50,00 °C | EU (Polyetherurethane) Compare
socket with electronic, 500 mm cable Article No. 670178 2504 Cable plug | Rectangular plug type 2504, 8 x 3 mm | 500,00 mm | 24,00 V - 24,00 V | 0,30 A | 0,00 °C - 50,00 °C | EU (Polyetherurethane) Compare
socket w/o electronic, 5 m cable Article No. 680840 2504 Cable plug | Rectangular plug type 2504, 8 x 3 mm | 5.000,00 mm | 1,00 A | 0,00 °C - 50,00 °C | EU (Polyetherurethane) Compare