Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 2503 - Cable plug for whisper valve Types 6712 and 6724

      Array

    Type Description

    Plug connection with locking lugs for contacting Bürkert whisper valves. This robust and affordable plug connection has become well established for Bürkert whisper valves Types 6712 and 6724 in the fields of analysis technology. In addition to the stranded wire variants, variants with electronics assembly are also available that actively influence the switching behaviour of the valve and thus fully exploit the potential of the whisper valve actuator.

    • Latching
    • Stranded wire variant available
    • Boost Close and Soft Close electronics assembly
    • Impuls-Electronics

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 2503 | Cable plug for small Bürkert solenoid valves Type 6712 and 6724 937.5 kB EN / EU
    DTS Datenblatt Typ 2503 | Gerätesteckdose für Bürkert Kleinmagnetventile Typ 6712 und 6724 939.9 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 2503 | Boost Close 1.1 MB EN / EU
    MAN Operating Instructions Type 2503 | Impulse 1.1 MB EN / EU
    MAN Operating Instructions Type 2503 | Soft Close 1.1 MB EN / EU
    MAN Bedienungsanleitung Type 2503 | Boost Close 1.1 MB DE / DE
    MAN Bedienungsanleitung Type 2503 | Impulse 1.1 MB DE / DE
    MAN Bedienungsanleitung Type 2503 | Soft Close 1.1 MB DE / DE
    MAN Manuel d'utilisation Type 2503 | Boost Close 1.1 MB FR / FR
    MAN Manuel d'utilisation Type 2503 | Soft Close 1.1 MB FR / FR
    MAN Manuel d'utilisationType 2503 | Impulse 1.1 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 28.7 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE