Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 2400 is not available anymore since 10/1/18.

    The successor types are (can be a little different because of the update): 6240

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 2400 - 2/2 way Solenoid Valve Servo-operated for High Pressure

      Array

    Type Description

    The servo-assisted Type 2400 valve has aservo-piston with a 2-way servo-control. It is designed for high pressures. The speciality of this valve design lies in the layout of the seat and sealing element. Anadditional radial seal make very good sealing possible. The tapered sealing element of the servocontrol permits the switching of high pressureat relatively low coil power.

    • Push-over solenoid system
    • Special versions, up to 250 bar, up to DN 12
    • Stainless steel body

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 2400 data sheet | servo-assisted piston valve 239.9 kB EN / EU
    DTS 数据表 2400 型 | 伺控二位二通活塞阀 349.2 kB ZH / CN
    DTS Typ 2400 Datenblatt | servogesteuertes Kolbenventil 240.6 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type 0721 | Type X, IIC 2G Ex mb or IIC 2G Ex e mb ATEX-approval 862.6 kB EN / EU
    MAN Operating Instructions Type 2400 | 2/2-way solenoid-operated valve 302.6 kB EN,FR,DE,IT,ES,SV / EU
    MAN 使用说明书 072x 型电磁线圈 | 具有 IIC 2G Ex mb 或 IIC 2G Ex e mb 认证的设备 ATEX认证 1.2 MB ZH / CN
    MAN Bedienungsanleitung Typ 2400 | 2/2-Wege-Magnetventil, DN5 /DN8 639.8 kB DE / DE
    MAN Manuel supplémentaire Type 0407 | Type X, IIC 2G Ex mb, IIC2G Ex e mb homologation ATEX 841 kB FR / FR
    MAN Zusatzanleitung Typ 0721 | Type X, IIC 2G Ex mb bzw. IIC 2GEx e mb ATEX-Zulassung 862.5 kB DE / DE

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE