Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 2200 is not available anymore since 3/1/16.

    The successor types are (can be a little different because of the update): 6027

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 2200 - Direct-acting 2/2 way lifting armature valve

      Array

    Type Description

    The direct-acting valve Type 2200 is delivered with circuit function normally closed. The valve is especially developed for high pressures. The characteristic of the valve construction is the seat design and the sealing element. The conical sealing element allows the switching at high pressures with relative low coil capacity and seal setting.

    • Push-over solenoid system
    • Special versions, up to 250 bar, up to DN 2
    • stainless steel body

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 2200 data sheet | feed valve 161.4 kB EN / EU
    DTS Typ 2200 Datenblatt | Durchgangsmagnetventil 156.9 kB DE / DE
    DTS Type 2200 fiche technique | Électrovanne à plongeur pour hautes pressions 279.4 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type 0721 | Type X, IIC 2G Ex mb or IIC 2G Ex e mb ATEX-approval 862.6 kB EN / EU
    MAN Operating Instructions Type 2200 | 2/2-way solenoid valve 426.6 kB EN,FR,DE,IT,ES,SV / EU
    MAN 使用说明书 072x 型电磁线圈 | 具有 IIC 2G Ex mb 或 IIC 2G Ex e mb 认证的设备 ATEX认证 1.2 MB ZH / CN
    MAN Manuel supplémentaire Type 0407 | Type X, IIC 2G Ex mb, IIC2G Ex e mb homologation ATEX 841 kB FR / FR
    MAN Zusatzanleitung Typ 0721 | Type X, IIC 2G Ex mb bzw. IIC 2GEx e mb ATEX-Zulassung 862.5 kB DE / DE

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE