Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 2111 - Pneumatically actuated 2/2-way globe valve for decentralised automation

      Array

    Type Description

    The innovative Bürkert process on/off valve Type 2111 is the solution when it comes to shut-off tasks under demanding operating conditions. The directly controlled globe valve is specifically designed for high-pressure applications and meets all hydrogen-related industry requirements. Maximum service life and tightness are ensured by the Dynamic Sealing Package, even under heavy load conditions. High-quality stainless steels and additional refinement processes make pressure-bearing, moving parts resistant to hydrogen embrittlement. Furthermore, the unique design allows for easy detection of leaks and escaping gases, providing an enhanced degree of safety.

    • For high-pressure applications up to 1000 bar
    • Long service life
    • Simple, compact valve design
    • Reliable and tested sealing elements
    • Suitable for hydrogen

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 2111 | Pneumatically actuated 2/2-way globevalve 645 kB EN / EU
    DTS 2111 型 | 用于离散自动化的气动二位二通截止阀 947.7 kB ZH / CN
    DTS Datenblatt Typ 2111 | Pneumatisch betätigtes 2/2-Wege-Geradsitzventil 646.1 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 2111 | 2/2-way pressure controlled valve 363.3 kB EN / EU
    MAN 操作手册 2111 型 | 用于离散自动化的气动二位二通截止阀 926.3 kB ZH / CN
    MAN Bedienungsanleitung Typ 2111 | 2/2-Wege fremdgesteuertes Ventil 376.4 kB DE / DE
    MAN Manuel d'utilisation Type 2111 | Électrovanne à commande externe, 2/2 voies 356.7 kB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 32.7 kB EN,FR,DE