Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 2106 - Pneumatically operated 3/2-way seat valve ELEMENT for decentralized automation

      Array

    Type Description

    The Bürkert 3/2-way seat valve, Type 2106, consists of a pneumatically operated ELEMENT actuator and a 3-way stainless steel valve body. Interchanging of pressure and service ports enables different fluidic circuit functions, such as the mixing or distributing of mediums. The flow-optimized valve body of Type 2106 allows excellent flow rates. The tried and tested self-adjusting gland secures a high level of tightness and thus ensures reliable operation over years. The design of the 3/2-way valve, Type 2106, offers all the advantages of a modern, decentralized automation: The directly connected control head and actuator provide a compact and smooth design, integrated pneumatic lines, protection class IP65/67, NEMA Type 4X, and a high chemical resistance. An optionally integrated fieldbus interface through to an explosion-proof automation units are further advantages of the 3-way shut-off valve. For the user, the compact Type 2106 is thus often an economical alternative to two single valves.

    • For mixing or distributing of mediums
    • Decentralized automation with control head
    • Flow optimized body in stainless steel
    • Long service life and maintenance-free operation
    • Control head is connected w/o external tubing

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 2106 | Pneumatically operated 3/2-way seat valve ELEMENT 1.1 MB EN / EU
    DTS Data sheet Type 2XXX | Accessory for pneumatic actuators CLASSIC and ELEMENT 1.5 MB EN / EU
    DTS Datenblatt Typ 2106 | Pneumatisch betätigtes 3/2-Wege-Sitzventil ELEMENT 1.1 MB DE / DE
    DTS データシート タイプ 2106 | 气动操作的三通座阀,ELEMENT型 2.6 MB JA / JP
    DTS Datenblatt Typ 2XXX | Zubehör für pneumatische Antriebe CLASSIC und ELEMENT 1.5 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 2106 | 3/2-way globe valve 1002.6 kB EN / EU
    MAN 附加信息 | PX51 用于 2 类爆炸危险区域的应用 747.8 kB ZH / CN
    MAN Bedienungsanleitung Typ 2106 | 3/2-Wege-Geradsitzventil 1 MB DE / DE
    MAN Informations supplémentaires | PX51 pour les zones présentant des risques d'explosion cat2 835 kB FR / FR
    MAN Manual de operação Tipo 2106 | Válvula de cabeça reta 3/2 vias 948.3 kB PT / BR
    MAN Manuel d'utilisation Type 2106 | Vanne à siège droit 3/2 voies 1018.1 kB FR / FR
    MAN Zusatzinformation | PX51 für den Einsatz im explosionsgefährdeten Bereich Kategorie 2 813.5 kB DE / DE

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD MDec|Food Declaration 2000ff 258.5 kB EN,DE
    ABD ProdCert|Ex 0262 EPS 18 ATEX 2 008 X 796.8 kB EN,DE
    ABD EU-DoC|EU Declaration 48.8 kB EN,FR,DE
    ABD MDec|Oxygen Declaration 2000ff 167.3 kB EN,DE
    ABD ProdCert|Ex 0262 EPS 18.0007 X 1.1 MB EN
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Product Overview Process and Control Valves    15.4 MB EN / EU