Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 2101 - Pneumatically operated 2/2-way globe valve ELEMENT for decentralised automation

    Product Image Type 2101

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The Type 2101 globe valve is specially optimised for decentralised process automation and meets all practical requirements even under difficult operating conditions. Its unique design allows easy the integration of automation units in all expansion stages, from electrical/optical position feedback to pneumatic control and integrated fieldbus interface. Maximum service life and tightness are achieved by the proven self-adjusting v-seal packing gland. The highly integrated system of valve and automation unit is characterised by its compact and smooth design, integrated pilot air ducts, protection classes IP65/67, NEMA Type 4X and high resistance to chemicals.

    • Compact design
    • Long service life
    • Easy integration of automation units with ELEMENT
    • Stainless steel valve body with flange, sleeve or welded connection
    • Suitable for steam

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    ×
    CAD Model

    For this activity you have to be logged in.

    Please log in to access CAD models and CAD downloads:

    Login
    ×

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 2101 data sheet | pneumatically operated globe valve 1.8 MB EN / EU
    DTS Type 2XXX data sheet | accessory for pneumatic acutators CLASSIC and ELEMENT 1.1 MB EN / EU
    DTS Typ 2101 Datenblatt | pneumatisch betätigtes Geradsitzventil 1.8 MB DE / DE
    DTS FICHA TÉCNICA | Tipo 2101 | Válvula de asiento recto ELEMENT de 2/2 vías 3.1 MB ES / ES
    DTS Typ 2XXX Datenblatt | Zubehör für pneumatische Antriebe CLASSIC und ELEMENT 1.2 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type xxxx |PX51 use in the potentially explosive area Category 2 931.8 kB EN,FR,DE / EU
    MAN Operating Instructions Type 2101 | 2/2-way globe valve 3.3 MB EN / EU
    MAN Quickstart Type 2101 | 2/2-way globe valve 2.2 MB EN,FR,DE / EU
    MAN Safety Manual | Valves, Positioner | Version - 597.8 kB EN / EU
    MAN Bedienungsanleitung Typ 2101 | 2/2-Wege-Geradsitzventil 3.3 MB DE / DE
    MAN Manuel d'utilisation Type 2101 | Vanne de régulation à siège droit 2/2 voies 3.4 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 48 kB EN,FR,DE
    ABD MDec|Food Declaration 2000ff 230.7 kB EN,DE

    Functional Safety

    Description
    Filesize
    Language / Country
    ABD ProdCert|Safety 93.6 kB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Product Overview Process and Control Valves    3.3 MB EN / EU
    MISC For stable transport of bulk materials 620.3 kB EN / EU

    My Comparison List