Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 2080 - Pneumatically operated 2/2 way valve with PTFE bellow

    Product Image Type 2080

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The valve consists of a pneumatically piston actuator, a stainless steel body and PTFE bellows. The PTFE bellows are used for the separation of the medium.The materials used and the internal contours are simple to clean (CIP and SIP). The valve is suitable for food technology. The modular structure permits configuration with different armatures and customized port connectors. The pneumatic actuator is servo assisted by a pilot valve, a valve block or similar.

    • High Medium resistance
    • Easy to clean for hygienic applications
    • Long service life
    • Compact

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    ×
    CAD Model

    For this activity you have to be logged in.

    Please log in to access CAD models and CAD downloads:

    Login
    ×

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 2080 INOX data sheet | Pneumatically operated 2/2 way valve with PTFE bellows 765 kB EN / EU
    DTS Type 2080 data sheet | pneumatically operated PTFE bellows valve with media separation 816 kB EN / EU
    DTS FICHE TECHNIQUE | Type 2080 INOX | Vanne 2/2 à commande pneumatique avec soufflet en PTFE 1.3 MB FR / FR
    DTS Typ 2080 Datenblatt | pneumatisch betätigtes Faltenbalg-Ventil mit Medientrennung 698.9 kB DE / DE
    DTS Typ 2080 INOX Datenblatt | Pneumatisch betätigtes 2/2-Wege-Ventil mit PTFE-Faltenbalg 771.6 kB DE / DE
    DTS Type 2080 fiche technique | Vanne 2/2 à commande pneumatiqueavec soufflet en PTFE 1.5 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type xxxx |PX51 use in the potentially explosive area Category 2 266.5 kB EN,FR,DE / EU
    MAN Informações adicionais | Notas para uso em área com atmosferas potencialmente explosivas 469.2 kB EN,DE,PT / EU
    MAN Operating Instructions Type 2080 INOX | 2/2 way valve with piston actuator and PTFE bellow 1.6 MB EN / EU
    MAN Operating Instructions Type 2080 | 2/2-way valve with piston actuator and PTFE bellows 502.8 kB EN / EU
    MAN Bedienungsanleitung Typ 2080 INOX | 2/2-Wege-Ventil mit Kolbenantrieb und PTFE-Faltenbalg 1.6 MB DE / DE
    MAN Bedienungsanleitung Typ 2080 | 2/2-Wege-Ventil mit Kolbenantrieb und PTFE-Faltenbalg 499.2 kB DE / DE
    MAN Informações adicionais PX51 para uso em área com atmosferaspotencialmente explosivas 389.5 kB PT / PT
    MAN Manuel d'utilisation Type 2080 INOX | Vanne 2/2 voies avec entraînement à piston et souffl 1.6 MB FR / FR
    MAN Manuel d'utilisation Type 2080 | Vanne 2/2 voies avec actionneur à piston et soufflet PTFE 527.9 kB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 27.4 kB EN,FR,DE
    ABD MDec|Food 222.7 kB EN,DE

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 223.3 kB EN
    ABD EU-DoC|EU Material Compliance 651.8 kB DE
    ABD EU-DoC|EU Material Compliance 33.3 kB FR

    My Comparison List