Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 2063 - 2/2-way diaphragm valve with pneumatic actuator in stainless steel (Type INOX)

      Array

    Type Description

    The externally controlled diaphragm valve, Type 2063, consists of a pneumatically operated stainless steel piston actuator, a diaphragm and a 2-way body. The proven and robust actuator with stainless steel valve body ensures use under hygienic or aggressive environmental conditions. The flow-efficient valve body with little dead space enables high flow rates and a wide range of possible uses. The valve body and the diaphragm are available in all common materials and variants. The actuator has a compact, autoclavable design with a large stainless steel body, high temperature resistance and gap-free seals. The integration of the automation units Type 8697 is possible in all expansion stages (can be retrofitted). The actuator is provided with an integrated, optical position indicator as standard.

    • Valve body and diaphragm are available in various materials and variants
    • Wetted surfaces from Ra ≤ 0.38 µm...≤ 1.6 µm (optionally electropolished)
    • Available in all common connection sizes and variants

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 2063 | Pneumatically operated diaphragm valve INOX 1.1 MB EN / EU
    DTS Data sheet Type 2XXX | Accessory for pneumatic actuators CLASSIC and ELEMENT 1.5 MB EN / EU
    DTS 数据表 2063 型 | 配备不锈钢气动执行机构的二位二通隔膜阀,INOX 型 1.5 MB ZH / CN
    DTS 数据表 2XXX 型 | 用于 CLASSIC、ELEMENT 和 INOX 系列气动线性和旋转执行机构的附件 1.8 MB ZH / CN
    DTS Datenblatt Typ 2063 | Pneumatisch betätigtes Membranventil INOX 1.1 MB DE / DE
    DTS Datenblatt Typ 2XXX | Zubehör für pneumatische Antriebe CLASSIC und ELEMENT 1.5 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Accessories 2060 1.9 MB EN / EU
    MAN Additional information | Angles for self-draining of diaphragm valves 370.4 kB EN / EU
    MAN Additional information | PX51for use in the potentially explosive area Category 2 489.2 kB EN,FR,DE / EU
    MAN Operating Instructions Type 2063 2064 2065 | Piston-controlled diaphragm valve 2.1 MB EN / EU
    MAN Supplement | Storage of elastomer parts 45.9 kB EN / EU
    MAN 附加信息 | PX51 用于 2 类爆炸危险区域的应用 729.9 kB ZH / CN
    MAN Accessoires 2060 2 MB FR / FR
    MAN Bedienungsanleitung Typ 2063 2064 2065 | Kolbengesteuertes Membranventil 2.1 MB DE / DE
    MAN Informations supplémentaires | Angle de vidange automatique des vannes à membrane 366.2 kB FR / FR
    MAN Manuel d'utilisation Type 2063 2064 2065 | Vanne à membranecommandée par piston 2.1 MB FR / FR
    MAN Supplément | Stockage des compposants en élastomère 47 kB FR / FR
    MAN Zubehör 2060 1.9 MB DE / DE
    MAN Zusatzinformation | Winkelangaben zur Selbstentleerung von Membranventilen 374.7 kB DE / DE
    MAN Zusatztanleitung | Lagerung von Elastomerteilen 46.7 kB DE / DE

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD MDec|Food|Hygenic Declaration Diaphragm AD 120.7 kB EN,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm ER 120.1 kB EN,DE
    ABD EU-DoC|EU Declaration 43.2 kB EN,FR,DE
    ABD MDec|Food Declaration Diaphragm FF 115.5 kB EN,DE
    ABD MDec|Food|Pharma Declaration 2031ff 233.2 kB
    ABD MDec|Food|Pharma Declaration Diaphragm EA 159.5 kB EN,DE
    ABD MDec|Food|Pharma Declaration Diaphragm EU 156.8 kB EN,DE
    ABD MDec|Oxygen Declaration Diaphragm Valves 242.6 kB EN,DE
    ABD ProdCert|Ex 0262 EPS 18 ATEX 2 008 X 797.1 kB EN,DE
    ABD ProdCert|Ex 0262 EPS 18.0007 X 1.1 MB EN
    ABD ProdCert|Hygenic EHEDG_EL_ClassI_Sigma1 232.3 kB EN

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD ProdCert|Resistance Reinigungsmitteltest ECOLAB 63.2 kB

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Product Overview Process and Control Valves    15.4 MB EN / EU
    MISC Diaphragm competence for hygienic applications 2.2 MB EN / EU
    MISC Poster diaphragm installation guide 1.3 MB EN / EU

    Videos

    Description
    Filesize
    Language / Country
    video How to replace Buerkert Diaphragms DN15-DN100 17.1 MB EN / EU
    video Videoanleitung Buerkert Membranwechsel DN15-DN100 17 MB DE / DE