Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 2053 - Pneumatic rotary actuator for the automation of ball and butterfly valves

      Array

    Type Description

    The pneumatic actuator Type 2053 enables the automated actuation of ball and butterfly valves. The linear stroke movement of the actuator piston is deflected into a 90° rotary movement of the drive shaft. The interface on the armature is designed according to ISO 5211. In addition, the rotary actuator can be combined with the 8691/2/3/4 series position feedback sensors. The single-acting actuators are returned to the initial position by spring force, while double-acting actuators are returned by compressed air. The welded construction of the stainless steel housing ensures the actuator is 100% maintenance-free. Overall, the actuator is available in three different sizes: P0 - P1 - P2. All three sizes have an extremely high torque in the closing area despite their compact design. The air consumption per stroke cycle is very low due to the low cylinder volume. This offers a remarkable energy saving potential.

    • Combination with top control positioner Type 8691/8692/8693/8694 possible
    • Ideally suited for hygienic applications
    • 100% maintenance-free (welded stainless steel housing)
    • Streamline design
    • Standardised interface according to ISO 5211

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 2053 | Pneumatically operated rotary actuator 1.1 MB EN / EU
    DTS Datenblatt Typ 2053 | Pneumatischer Schwenkantrieb 936.2 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 2053 | Pneumatic actuator 625 kB EN / EU
    MAN Betjeningsvejledning Type 2053 | Pneumatisk aktuator 559.3 kB DA / DK
    MAN Manual de instrucciones Tipo 2053 | Actuador neumático 579.9 kB ES / ES
    MAN Bedienungsanleitung Typ 2053 | Pneumatischer Antrieb 622.6 kB DE / DE
    MAN Manuel d'utilisation Type 2053 | Entraînement pneumatique 649.1 kB FR / FR