Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 2052 - Pneumatic rotary actuator

    Product Image Type 2052

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The Type 2052 pneumatic rotary actuator consists of a single or double-acting pneumatic linear piston actuator with an internal coupling to a rotary joint and a universal mechanical interface acc. to ISO 5211. The actuator shaft is rotated 90º via the coupling by the linear movement of the piston due to the compressive force of the pilot air or the force of the return springs. This rotation movement can be utilised for respective actuators such as ball valves, flaps, etc. The actuator has an optical display for the rotation position. The actuator is cataphoresis and Rilsan coated internally and externally which makes it very corrosion resistant and maintenance free.

    • Modular program for mounting to armatures such as ball valves and butterfly valves
    • NAMUR and ISO 5211 interfaces
    • Position feedbacks
    • Mounting of SIDE control positioner
    • ATEX

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 2052 data sheet | pneumatic rotary actuator 1.4 MB EN / EU
    DTS Typ 2052 Datenblatt | pneumatischer Schwenkantrieb 1.4 MB DE / DE

    My Comparison List