Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 2051 - Pneumatic rotary actuator

      Array

    Type Description

    The actuator rotary actuator Type 2051 includes single-acting and double-acting pneumatic linear piston actuators with a universal mechanical interface in accordance with ISO 5211. The actuator stem is rotated through 90º by the pressure force of the pilot air or the force of the reset fields. The rotary movement can in turn be used to actuate corresponding proportional valves such as ball valves or butterfly valves. The rotary actuator can also be combined with the positioners from the 8791/8792/8793 series. The actuator can be equipped with the end position feedback boxes from the 1061 series for pure position monitoring.

    • Modular program for mounting of quarter turn valves such as ball valves and butterfly valves
    • NAMUR and ISO 5211 interfaces
    • Position feedback with Type 1061 possible (also for Ex applications)
    • Can be mounted to Positioner SideCONTROL Type 8791/8792/8793
    • ATEX 2014/34/EU

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 2051 | Pneumatic rotary actuator 1 MB EN / EU
    DTS Data sheet Type 2051 | Pneumatic rotary actuator 1 MB EN / EU
    DTS Datenblatt Typ 2051 | Pneumatischer Schwenkantrieb 1 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions | Type2051 | Pneumatic rotary actuator 4.3 MB EN / GB
    MAN Bedienungsanleitung | Typ 2051 | Pneumatischer Schwenkantrieb 4.3 MB DE / DE
    MAN Manuel d'utilisation | Type 2051 | Actionneur pivotant pneumatique 4.3 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 27.1 kB EN,FR,DE