Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 2036 - Robolux multiway diaphragm valve, pneumatically operated

      Array

    Type Description

    This multi-way diaphragm valve is designed to control high purity, sterile, aseptic, steam and CIP media. The Robolux system enables an extremely compact, space-saving design and is based on the patented Robolux 2-weir technology, where a diaphragm covers two valve weirs in one valve. Thanks to the individual design, valve combinations with minimal dead spaces can be realised in the smallest of spaces. The valve housing is machined from a stainless steel block. The valve actuator contains two independently operating actuators in a stainless steel housing and is operated with compressed air. With the special feedback indicators and control heads, the Robolux system can be perfectly integrated into the decentralized Bürkert automation concept.

    • Extremely compact and space-saving design
    • Reduced installation costs
    • Reduced number of valves and welds

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 2036 | Pneumatically operated Robolux multiway diaphragm valve 1.7 MB EN / EU
    DTS Data sheet Type 8685/8686 | Control/Feedback head for integr. mounting on Robolux valves 1.3 MB EN / EU
    DTS Datenblatt Typ 2036 | Pneumatisch betätigtes Robolux-Mehrwege-Membranventil 1.7 MB DE / DE
    DTS Datenblatt Typ 8685/8686 | Steuer-/Rückmeldekopf für Robolux-Mehrwege-Membranventile 1.3 MB DE / DE
    DTS データシート タイプ 2036 | Robolux 多方ダイヤフラムバルブ、空圧作動式 3 MB JA / JP
    DTS 数据表 2036 型 | Robolux 多通道组合隔膜阀,气动操作 2 MB ZH / CN

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional information | PX51for use in the potentially explosive area Category 2 814.3 kB EN / EU
    MAN Operating Instructions Type 2036 | Robolux multiple-way diaphragm valve 3.4 MB EN / EU
    MAN 附加信息 | PX51 用于 2 类爆炸危险区域的应用 747.9 kB ZH / CN
    MAN Bedienungsanleitung Typ 2036 | Robolux Mehrwege-Membranventil 3.4 MB DE / DE
    MAN Informations supplémentaires | PX51 pour les zones présentant des risques d'explosion cat2 835.1 kB FR / FR
    MAN Manuel d'utilisation Type 2036 | Vanne à membrane multivoies Robolux 3.4 MB FR / FR
    MAN Zusatzinformation | PX51 für den Einsatz im explosionsgefährdeten Bereich Kategorie 2 813.6 kB DE / DE

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD MDec|Food|Hygenic Declaration Diaphragm AD 120.7 kB EN,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm ER 120.1 kB EN,DE
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD MDec|Food|Hygenic Declaration Diaphragm EK 112.1 kB ML
    ABD ProdCert|Ex 0262 EPS 18 ATEX 2 008 X 796.8 kB EN,DE
    ABD EU-DoC|EU Declaration 1.8 MB EN,FR,DE
    ABD MDec|Oxygen Declaration Diaphragm Valves 133.5 kB EN,DE
    ABD ProdCert|Ex 0262 EPS 18.0007 X 1.1 MB EN
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD ProdCert|Resistance Reinigungsmitteltest ECOLAB 63.1 kB

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Product Overview Process and Control Valves    15.4 MB EN / EU
    MISC Block and Tank Valve Solutions for pharmaceutical applications 18 MB EN / EU
    MISC Media separation with Robolux Multiway Diaphragm Valve Type 2036 1.3 MB EN / EU

    Videos

    Description
    Filesize
    Language / Country
    video Application video chromatography 13.4 MB EN / EU
    video Highlight Animation Robolux 5.4 MB EN / EU
    video Hygienic Valve Solutions 24.1 MB EN / GB
    video Applikations Video Chromatographie 13.4 MB DE / DE
    video Highlight Animation Robolux 5.4 MB DE / DE
    video La Chromatographie avec Robolux - FR 13.6 MB FR / FR