Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 2034 - Multifunction block solutions

      Array

    Type Description

    These multi-way diaphragm valve blocks enable an almost infinite number of valve and process combinations. Multi-way valve systems achieve an extremely compact, space-saving design and represent an alternative to previous welded combinations, for example. Configurations can also be constructed that cannot be produced as welded combinations. The valve body is made of solid material and is available in all industry-standard materials and surface qualities. By using multi-way diaphragm valve blocks, the number of weld seams is reduced, the effort and documentation within the validation is minimised and ultimately compliance with the 2D rule or 3D rule is possible. Designs with the smallest dead spaces and the desired optimised draining are possible. All multi-way valve systems can be combined with the proven Bürkert actuator and automation concepts.

    • Flexible and compact design for individual applications
    • Minimum dead space
    • Easy integration of automation units with ELEMENT

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 2034 | Multifunctional valve block 2.2 MB EN / EU
    DTS Data sheet Type 2034 | Tandem valve with welded configuration 2.1 MB EN / EU
    DTS 规格页 2034 型 | 多功能Block块阀解决方案 2.5 MB ZH / CN
    DTS 规格页 2034 型 | 组合阀,焊接配置 2.3 MB ZH / CN
    DTS Datenblatt Typ 2034 | Multifunktionaler Ventilblock 2.2 MB DE / DE
    DTS Datenblatt Typ 2034 | Tandemventil mit Schweißkonfiguration 2.1 MB DE / DE
    DTS Fiche technique Type 2034 | Solution de bloc multifonctionnel 3.5 MB FR / FR
    DTS Fiche technique Type 2034 | Vanne Tandem, configuration vanne à souder 1.5 MB FR / FR
    DTS Karta charakterystyki Typ 2034 | Wielofunkcyjne rozwiązaniablokowe 2.2 MB PL / PL

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Typ 2034-B | Aseptic Multiway Valve System 1.1 MB EN / EU
    MAN Operating Instructions Typ 2034-T | Aseptic Multiway Valve System 1.2 MB EN / EU
    MAN Bedienungsanleitung Typ 2034-B | Aseptisches Mehrwegeventil-System 1.2 MB DE / DE
    MAN Bedienungsanleitung Typ 2034-T | Aseptisches Mehrwegeventil-System 1.2 MB DE / DE

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD MDec|Food Declaration Diaphragm FF 115.3 kB EN,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm AD 120.7 kB EN,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm ER 120.1 kB EN,DE
    ABD EU-DoC|EU Declaration 42.9 kB EN,FR,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm EA 123 kB EN,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm EU 119.7 kB EN,DE
    ABD MDec|Oxygen Declaration Diaphragm Valves 133.3 kB EN,DE

    Certificates/Manufacturer Declarations

    Description
    Filesize
    Language / Country
    ABD ProdCert|Resistance Reinigungsmitteltest ECOLAB 63.1 kB

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Block and Tank Valve Solutions for pharmaceutical applications 14.3 MB EN / EU
    MISC Diaphragm competence for hygienic applications 1.2 MB EN / EU
    MISC Flyer Best Practice - Innovative valve interfaces ensure customised productivity in nutrition plant. 1.9 MB EN / GB
    MISC Flyer Best Practice - Diaphragm valves for an automated production line at Unither Pharmaceuticals. 342.9 kB EN / GB
    MISC Solutions for successful Cleaning in Place (CIP) 473.5 kB EN / EU

    Videos

    Description
    Filesize
    Language / Country
    video How to replace Buerkert Diaphragms DN15-DN100 17.1 MB EN / EU
    video Hygienic Valve Solutions 24.1 MB EN / GB
    video Videoanleitung Buerkert Membranwechsel DN15-DN100 17 MB DE / DE