Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 2032 - T-diaphragm valve with pneumatic plastic actuator (Type CLASSIC)

    Product Image Type 2032

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The externally controlled diaphragm valve Type 2032 consists of a pneumatically operated piston actuator, a diaphragm and a T-valve body. The proven and robust actuator with a plastic housing ensures use in hygienic or aggressive ambient conditions. The flow-efficient valve bodies with little dead space enable high flow rates and a wide range of possible uses. The valve body and the diaphragm are available in all common materials and variants. The actuator has a compact, autoclavable design (PPS variant). The integration of the automation units 8690/8697 is possible in all configuration levels (can be retrofitted). An explosion-proof ATEX/IECEx device variant is available. The add-on body is optionally available in plastic or stainless steel. The actuator is equipped with an integrated, optical position indicator as standard, optionally a minimum/maximum stroke limiter can be installed.

    • Valve body and diaphragm are available in various materials and variants
    • Wetted surfaces from Ra ≤ 0.38 µm...≤ 1.6 µm (optionally electropolished)
    • Available in all common connection sizes and variants

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 2032 data sheet | pneumatically operated T-diaphragm valve (CLASSIC) 1.2 MB EN / EU
    DTS Type 2XXX data sheet | accessory for pneumatic acutators CLASSIC and ELEMENT 1.1 MB EN / EU
    DTS Typ 2032 Datenblatt | pneumatisch betätigtes T-Membranventil (CLASSIC) 1.2 MB DE / DE
    DTS Tipo 2032 Válvula de membrananeumática conactuador CLASSIC 1.3 MB ES / ES
    DTS Typ 2XXX Datenblatt | Zubehör für pneumatische Antriebe CLASSIC und ELEMENT 1.2 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type xxxx |PX51 use in the potentially explosive area Category 2 931.8 kB EN,FR,DE / EU
    MAN Operating Instructions Type 2030 203X | Piston-operated diaphragm valve, DN65 – DN100 2.7 MB EN / EU
    MAN Operating Instructions Type 2030 203X | Piston-operated diaphragm valve, DN8 – DN65 3.1 MB EN / EU
    MAN Quickstart Type 2030 203X | Piston operated diaphragm valve, diameter DN65 - DN100 2.4 MB EN / EU
    MAN Quickstart Type 2030 203X | Piston operated diaphragm valves, Diameter DN8 - DN65 1.8 MB EN / EU
    MAN Additional manual Type 2031 | PE05 Removing the pressure piece from diaphragm valves 1008.7 kB EN,FR,DE / EU
    MAN Assembly Instructions Type 2000 2002 2012 203X | Stroke limitation 1.7 MB EN,FR,DE / EU
    MAN Safety Manual | Valves, Positioner | Version - 597.8 kB EN / EU
    MAN Service manual Type 2030 203X | Replacement of seal set / Conversion of control function 1.7 MB EN / EU
    MAN Bedienungsanleitung Typ 2030 203X | Kolbengesteuerte Membranventile, Nennweiten DN8 - DN65 3.1 MB DE / DE
    MAN Bedienungsanleitung Typen 2030, 203X, kolbengest.Membranventile, DN65 bis DN100 2.8 MB DE / DE
    MAN Manuel d'utilisation Type 2030 203X | Vannes à membrane, diamètre nominale DN8 – DN65 3 MB FR / FR
    MAN Manuel d'utilisation Types 2030, 203X, vannes à membrane, Diametre nominal DN65-DN100 2.8 MB FR / FR
    MAN Quickstart Typ 2030 203X | Kolbengesteuerte Membranventile Nennweiten DN65...DN100 1.7 MB DE / DE
    MAN Quickstart Typ 2030 203X | Kolbengesteuerte Membranventile,Nennweiten DN8 - DN65 1.4 MB DE / DE
    MAN Quickstart Type 2030 203X | Vannes à membrane commandées par piston DN65...DN100 2.4 MB FR / FR
    MAN Quickstart Type 2030 203X | Vanne à membrane commandée par pistion, DN8 - DN65 1.8 MB FR / FR
    MAN 使用说明 2030、2031、2031 K、2032、2033、2037 型 | 活塞控制隔膜阀,驱动器尺寸 40-125 mm,标称直径 3.7 MB ZH / CN
    MAN Manuel de service Type 2030 2031 2032 2033 2037 | Replacement of the seal set 1.8 MB FR / FR
    MAN Návod k obsluze Typ 2030, 2031, 2031 K, 2032, 2033, 2037 | Membránové ventily s pístovým 3 MB CS / CZ
    MAN Serviceanleitung Typ 2030 2031 2032 2033 2037 | Wechsel vonDichtungssätzen 1.7 MB DE / DE

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 43 kB EN,FR,DE
    ABD MDec|Food Declaration Diaphragm FF 115.3 kB EN,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm AD 120.6 kB EN,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm EA 122.9 kB EN,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm ER 120.1 kB EN,DE
    ABD MDec|Food|Hygenic Declaration Diaphragm EU 119.6 kB EN,DE

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 223.3 kB EN
    ABD EU-DoC|EU Material Compliance 651.8 kB DE
    ABD EU-DoC|EU Material Compliance 33.3 kB FR

    Functional Safety

    Description
    Filesize
    Language / Country
    ABD ProdCert|Safety 93.6 kB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Product Overview Process and Control Valves    3.3 MB EN / EU
    MISC Diaphragm competence for hygienic applications 1.2 MB EN / EU

    Videos

    Description
    Filesize
    Language / Country
    video How to replace Buerkert Diaphragms DN15-DN100 21 MB EN / EU
    video Videoanleitung Buerkert Membranwechsel DN15-DN100 20.9 MB DE / DE

    My Comparison List