Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 2012 - Pneumatically operated 2/2-way globe valve CLASSIC

      Array

    Type Description

    The externally piloted globe valve consists of a pneumatically operated piston actuator and a 2/2-way valve body. The actuator is made of PA or, for special operating conditions, PPS. The reliable self-adjusting packing gland provides high sealing integrity. These maintenance-free and robust valves can be retro-fitted with a comprehensive range of accessories for position indication, stroke limitation or manual override.

    • Compact
    • Long service life
    • Robust actuators with modular accessory program
    • Stainless steel housing with flange, thread and weld end connection

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 2012 | Pneumatically operated 2/2-way globe valve CLASSIC 3.2 MB EN / EU
    DTS Data sheet Type 2XXX | Accessory for pneumatic actuators CLASSIC and ELEMENT 1.5 MB EN / EU
    DTS データシート タイプ 2012 | 空圧作動式2/2方ストレートシートバルブ CLASSIC 5 MB JA / JP
    DTS 数据表 2XXX 型 | 用于 CLASSIC、ELEMENT 和 INOX 系列气动线性和旋转执行机构的附件 1.7 MB ZH / CN
    DTS 规格页 2012 型 | 气动操作的二位二通直座阀,CLASSIC型 2.7 MB ZH / CN
    DTS 資料表 2012 型 | 氣動操作的二位二通直閥,CLASSIC 5.6 MB ZH / HK
    DTS 資料表 2XXX 型 | 氣動行程和旋轉執行器的附件 – CLASSIC 和 ELEMENT 流程閥 2.9 MB ZH / HK
    DTS Adatlap 2012 típus | Pneumatikus működtetésű 2/2‑utas golyós szelep CLASSIC 1.8 MB HU / HU
    DTS Datenblatt Typ 2012 | Pneumatisch betätigtes 2/2-Wege-Geradsitzventil CLASSIC 3.3 MB DE / DE
    DTS Datenblatt Typ 2XXX | Zubehör für pneumatische Antriebe CLASSIC und ELEMENT 1.5 MB DE / DE
    DTS Ficha de dados Tipo 2012 | Válvula pneumática de cabeça retade 2/2 vias CLASSIC 3.5 MB PT / BR
    DTS Fiche technique Type 2012 | Vanne à siège droit à 2/2 voies à actionnement pneum. CLASSIC 3.5 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional information | PX51for use in the potentially explosive area Category 2 813.9 kB EN / EU
    MAN Assembly Instructions for Accessories 2000 2002 2012 203X | Stroke limitation 1.7 MB EN / EU
    MAN Operating Instructions Type 2000 2012 2702 2712 | 2/2-way valve, manually actuated 1.4 MB EN / EU
    MAN Replacement Instructions | Process valves | Conversion of coontrol function 684.3 kB EN / EU
    MAN Replacement Instructions | Process valves | Seal set 826.4 kB EN / EU
    MAN Replacement Instructions | Process valves | Swivel plate set and control cone set 1 MB EN / EU
    MAN Replacement Instructions | Process valves | Valve seat 1 MB EN / EU
    MAN Service manual Type 2012 2702 2712 | Spare parts 755.7 kB EN / EU
    MAN Operating Instruction Type 2012 | DN65-100 1.1 MB EN / EU
    MAN Operating Instructions Type 2012 | DN10-65 1.4 MB EN / EU
    MAN Safety Manual | Valves, Positioner | Version - 597.8 kB EN / EU
    MAN Service Manual Type 2000 2002 2012 | Replacement valve/seal conversion control function 4.3 MB EN / EU
    MAN Austauschanleitung | Prozessventile | Dichtungssatz 839.8 kB DE / DE
    MAN Austauschanleitung | Prozessventile | Pendeltellersatz und Regelkegelsatz 1.1 MB DE / DE
    MAN Austauschanleitung | Prozessventile | Umbau der Steuerfunktion 685.4 kB DE / DE
    MAN Austauschanleitung | Prozessventile | Ventilsitz 1 MB DE / DE
    MAN Bedienungsanleitung Type 2000 2012 2702 2712 | 2/2-Wege-Ventil handbetätigt 1.4 MB DE / DE
    MAN Betjeningsvejledning Type 2012 | DN10-65 1.3 MB DA / DK
    MAN Betjeningsvejledning Type 2012 | DN65-100 980.9 kB DA / DK
    MAN Használati utasítás Típus 2012 | DN10-65 1.4 MB HU / HU
    MAN Használati utasítás Típus 2012 | DN65 -100 625.2 kB HU / HU
    MAN Használati utasítás Típus 2012, 2702, 2712 | Pótalkatrészek 216.3 kB HU / HU
    MAN Informations supplémentaires | PX51 pour les zones présentant des risques d'explosion cat2 834.6 kB FR / FR
    MAN Instructions de montage des accessoires 2000 2002 2012 203X | Limitation de course 1.7 MB FR / FR
    MAN Instructions de remplacement | Vannes de process | Jeu clapet plat et cône de régulation 1 MB FR / FR
    MAN Instructions de remplacement | Vannes de process | Jeu de joint 847.4 kB FR / FR
    MAN Instructions de remplacement | Vannes de process | Siège de vanne 1 MB FR / FR
    MAN Instructions de remplacement | Vannes de process | Transformation fonction de commande 690.4 kB FR / FR
    MAN Manual de usuario Tipo 2012 | Válvula de asiento recto [DN10-DN65] 293.1 kB ES / ES
    MAN Manual de usuario Tipo 2012 | Válvula de asiento recto [DN65-DN80-DN100] 330.2 kB ES / ES
    MAN Manuel d‘utilisation Type 2000 2012 2702 2712 | Vanne 2/2 à commande manuelle 1.4 MB FR / FR
    MAN Montageanleitung Zubehör | 2000 2002 2012 203X | Hubbegrenzung 1.7 MB DE / DE
    MAN Service manual Type 2012 2702 2712 | Pièces de rechange 770.6 kB FR / FR
    MAN Serviceanleitung Typ 2012 2702 2712 | Ersatzteile 769.1 kB DE / DE
    MAN Servicehandleiding Type 2000 2006 2012 | Vervangen van ventiel- en dichtingssets 2.3 MB NL / NL
    MAN Servicevejledning Type 2000, 2002, 2012 | Skift af ventil- og taetningssaet Ombygning af s 2.3 MB DA / DK
    MAN Szerelési útmutató Típus 2000, 2006, 2012 | Szelep- és tömítéskészletek cseréje 1.8 MB HU / HU
    MAN Zusatzinformation | PX51 für den Einsatz im explosionsgefährdeten Bereich Kategorie 2 813.2 kB DE / DE
    MAN Bedienungsanleitung Typ 2012 | DN10-65 1.4 MB DE / DE
    MAN Bedienungsanleitung Typ 2012 | DN65-100 1 MB DE / DE
    MAN Manual de serviço Tipo 2000, 2002, 2012 | Troca dos kits daválvula e vedação Conversão 3.2 MB PT / BR
    MAN Manuel d'utilisation Type 2012 | DN10-65 1.4 MB FR / FR
    MAN Manuel d'utilisation Type 2012 | DN65-100 1 MB FR / FR
    MAN Service Manuel Type 2000 2002 2012 | Remplacement du jeu de joints et jeu de vannes 4.4 MB FR / FR
    MAN Serviceanleitung Typ 2000 2002 2012 | Wechsel von Ventil- und Dichtungssätzen 3.3 MB DE / DE

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 45.4 kB EN,FR,DE
    ABD MDec|Food Declaration 2000ff 258.5 kB EN,DE
    ABD MDec|Oxygen Declaration 2000ff 130.1 kB EN,DE
    ABD ProdCert|Ex 0262 EPS 18 ATEX 2 008 X 796.8 kB EN,DE
    ABD ProdCert|Ex 0262 EPS 18.0007 X 1.1 MB EN
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    Functional Safety

    Description
    Filesize
    Language / Country
    ABD ProdCert|Safety 2*** Exida FMEDA 824.6 kB EN
    ABD ProdCert|Safety Exida Zertifikat SIL 108.9 kB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Product Overview Process and Control Valves    3.3 MB EN / EU