Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 2006 - Pneumatically operated 3/2-way seat valve CLASSIC

      Array

    Type Description

    The Bürkert 3/2-way seat valve Type 2006 consists of a pneumatically operated CLASSIC actuator and a 3-way valve body. The actuator is available in two different materials, PA or PPS, depending on the ambient temperature. Interchanging of pressure and working connections enables different fluidic control functions, such as the mixing or distributing of media. The flow-optimised valve body Type 2006 allows excellent flow values. The tried-and-tested self-adjusting packing gland secures a high level of tightness and thus ensures reliable operation over years. The 3-way valve Type 2006 is controlled by a pilot valve or by centralised automation using a valve island. It can be equipped easily with electrical position feedback. For the user, the compact Type 2006 is thus often an economic alternative instead of two single shut-off valves.

    • For mixing or distributing of media
    • Controlled by a pilot valve or centrally by a valve island
    • Flow-optimised body in stainless steel
    • Long life time and maintenance-free operation

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 2006 | Pneumatically operated 3/2-way globe valve 997.7 kB EN / EU
    DTS Data sheet Type 2XXX | Accessory for pneumatic actuators CLASSIC and ELEMENT 1.5 MB EN / EU
    DTS Datenblatt Typ 2006 | Pneumatisch betätigtes 3/2-Wege-Sitzventil 1012.4 kB DE / DE
    DTS データシート タイプ 2006 | 空圧式3/2方弁CLASSIC 966.6 kB JA / JP
    DTS 数据表 2006 型 | 气动操作的二位三通座阀,CLASSIC型 1.3 MB ZH / CN
    DTS 数据表 2XXX 型 | 用于 CLASSIC、ELEMENT 和 INOX 系列气动线性和旋转执行机构的附件 1.8 MB ZH / CN
    DTS Datenblatt Typ 2XXX | Zubehör für pneumatische Antriebe CLASSIC und ELEMENT 1.5 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional information | PX51for use in the potentially explosive area Category 2 813.9 kB EN / EU
    MAN Operating Instructions Type 2006 | 3/2-way globe valve 1.1 MB EN / EU
    MAN Replacement Instructions | Typ 2006 | Spare parts 849.6 kB EN / EU
    MAN 交換説明書 タイプ2006 | スペアパーツ 1.1 MB JA / JP
    MAN 取扱説明書 タイプ2006 | 3方弁 1.1 MB JA / JP
    MAN 附加信息 | PX51 用于 2 类爆炸危险区域的应用 747.4 kB ZH / CN
    MAN Útmutató a cseréhez Típus 2006 | Szelepkészletek és tömítéskészletek cseréje 893.6 kB DE,HU / HU
    MAN Austauschanleitung | Typ 2006 | Ersatzteile 853.2 kB DE / DE
    MAN Bedienungsanleitung Typ 2006 | 3/2-Wege-Geradsitzventil 1.1 MB DE / DE
    MAN Informations supplémentaires | PX51 pour les zones présentant des risques d'explosion cat2 834.6 kB FR / FR
    MAN Inicio rápido Tipo 2006 | Válvula de asiento recto de 3/2 vías 594.6 kB ES / ES
    MAN Instructions de remplacement | Type 2006 | Pièces de rechange 852.6 kB FR / FR
    MAN Manual de servicio tipo 2006 | Cambio de juegos de válvulasy juntas 1 MB ES / ES
    MAN Manuel d'utilisation Type 2006 | Vanne à siège droit 3/2 voies 1.1 MB FR / FR
    MAN Rövid útmutató Típus 2006 | 3/2-utas egyenes ülékű szelep 687.3 kB HU / HU
    MAN Servicehandleiding Type 2000 2006 2012 | Vervangen van ventiel- en dichtingssets 2.3 MB NL / NL
    MAN Zusatzinformation | PX51 für den Einsatz im explosionsgefährdeten Bereich Kategorie 2 813.2 kB DE / DE

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD EU-DoC|EU Declaration 48.8 kB EN,FR,DE
    ABD MDec|Food Declaration 2000ff 258.8 kB EN,DE
    ABD MDec|Oxygen Declaration 2000ff 167.4 kB EN,DE
    ABD ProdCert|Ex 0262 EPS 18 ATEX 2 008 X 797.1 kB EN,DE
    ABD ProdCert|Ex 0262 EPS 18.0007 X 1.1 MB EN
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Product Overview Process and Control Valves    15.4 MB EN / EU