Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 2000 - Pneumatically operated 2/2 way angle seat valve CLASSIC

    Product Image Type 2000

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The externally piloted angle seat valve is operated with a single or double-acting piston actuator. The actuator is available in two different materials, depending on the ambient temperature. High flow rates are attained with the virtually straight flow path. The reliable self-adjusting packing gland provides high sealing integrity. These maintenance-free and robust valves can be retrofitted with a comprehensive range of accessories for position indication, stroke limitation or manual override.

    • Stainless steel or gunmetal housing with threaded, clamped or welded connection
    • Long service life
    • High flow rate
    • Robust actuators with modular accessory program

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    ×
    CAD Model

    For this activity you have to be logged in.

    Please log in to access CAD models and CAD downloads:

    Login
    ×

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 2000 data sheet | Pneumatically operated 2/2 way angleseat valve CLASSIC 2.2 MB EN / EU
    DTS Type 2000 data sheet | Region US | angle seat valve with NPT ends 1.2 MB EN / US
    DTS Type 2000 data sheet | manually-operated angle seat valve 1.4 MB EN / EU
    DTS Type 2XXX data sheet | accessory for pneumatic acutators CLASSIC and ELEMENT 1.1 MB EN / EU
    DTS 2000/2702 | 二位二通角座閥,手動,適用於最高 +180℃ 的介質 1.9 MB ZH / HK
    DTS データシート Type2000 | 2方アングルシートバルブCLASSICプロセスバルブ 4 MB JA / JP
    DTS 数据表 | 2000 型 | 气动操作的两位两通角座阀 CLASSIC 5.4 MB ZH / CN
    DTS 資料表 | 2000 型 | 氣動操作的二位二通角座閥 CLASSIC 5.4 MB ZH / HK
    DTS 2000/2702 | 二位二通角座阀,手动,适用于最高 +180 ℃ 的介质 2 MB ZH / CN
    DTS FICHA DE DADOS | Tipo 2000 | Válvula de castelo 2/2 vias deacionamento pneumático CLASSIC 3.1 MB PT / BR
    DTS FICHA TÉCNICA | 2000/2702 |Válvula asiento incl. 2/2 vías acc.man., solo para fluidos hast 1.3 MB ES / ES
    DTS FICHA TÉCNICA | Tipo 2000 | Válvula de asiento inclinado 2/2vías CLASSIC 3.1 MB ES / ES
    DTS FICHE TECHNIQUE | Type 2000 |Vanne 2/2 voies à siège incliné actionnement pneumatique 3.1 MB FR / FR
    DTS GEGEVENSBLAD | Type 2000 | Pneumatisch bediend 2/2-weg ventiel met schuine zitting CLASSIC 4.7 MB NL / NL
    DTS Typ 2000 Datenblatt | Pneumatisch betätigtes 2/2-Wege-Schrägsitzventil CLASSIC 2.2 MB DE / DE
    DTS Typ 2000 Datenblatt | handbetätigtes Schrägsitzventil 1.4 MB DE / DE
    DTS Typ 2XXX Datenblatt | Zubehör für pneumatische Antriebe CLASSIC und ELEMENT 1.2 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type xxxx |PX51 use in the potentially explosive area Category 2 931.8 kB EN,FR,DE / EU
    MAN Replacement Instructions Type2000, 2012 | Seal set 1.3 MB EN,FR,DE / EU
    MAN Assembly Instructions Type 2000 2002 2012 203X | Stroke limitation 1.7 MB EN,FR,DE / EU
    MAN OnOff position feedback 1.9 MB EN,FR,DE / EU
    MAN Operating Instructions Type 2000 2012 2702 2712 | 2/2-way valve, manually actuated 1.4 MB EN,FR,DE,ML / EU
    MAN Operating Instructions Type 2000 | 2/2-way angle seat valve 2.2 MB EN / EU
    MAN Operating Instructions Type 2000 | INOX 2/2-way angle seat valve 811.8 kB EN / EU
    MAN Quickstart Type 2000 | 2/2-way angle seat valve 1.9 MB EN,FR,DE / EU
    MAN Quickstart Type 2000 | INOX 2/2-way angle seat valve 563 kB EN / EU
    MAN Safety Manual | Valves, Positioner | Version - 597.8 kB EN / EU
    MAN Service Manual Type 2000 2002 2012 | Replacement valve/seal conversion control function 4.3 MB EN / EU
    MAN Service manual Type 2000 | INOX 2/2-way angle seat valve 316.7 kB EN,FR,DE,ML / EU
    MAN Driftsinstruktion Typ 2000 | 2-2-vägs snedsätesventil 1.8 MB SV / SE
    MAN Instrukcja obsługi Typ 2000 |2/2-drogowy zawór skośny 1.8 MB PL / PL
    MAN 取扱説明書 Type 2000 | 2方アングルシートバルブ 2.4 MB JA / JP
    MAN Bedieningshandleiding | Type 2000 | 2/2-wegs ventiel met schuine zitting 2.2 MB NL / NL
    MAN Bedienungsanleitung Typ 2000 |2/2-Wege-Schrägsitzventil 1.9 MB DE / DE
    MAN Bedienungsanleitung Typ 2000 |INOX 2/2-Wege Schrägsitzventil 814.7 kB DE / DE
    MAN Betjeningsvejledning Type 20002/2-vejs-skråsædeventil 2.2 MB DA / DK
    MAN Istruzioni d’uso Tipo 2000 | Valvola obliqua a 2/2 vie 2.2 MB IT / IT
    MAN Manual de operação Tipo 2000,2002 Válvula de castelo de 2/2 vias, válvula de assento reto 1.8 MB PT / BR
    MAN Manual de serviço Tipo 2000, 2002, 2012 | Troca dos kits daválvula e vedação Conversão 3.2 MB PT / BR
    MAN Manual de usuario Tipo 2000 | Válvula de asiento inclinado 344.9 kB ES / ES
    MAN Manuel d‘utilisation Type 2000| INOX Vanne à siège incliné 2/2 voies 834 kB FR / FR
    MAN Manuel d'utilisation Type 2000 | Vanne à siège incliné 2.2 MB FR / FR
    MAN Quickstart Typ 2000 | INOX 2/2-Wege-Schrägsitzventil 586.4 kB DE / DE
    MAN Quickstart Type 2000 | INOX Vanne à siège incliné 2/2 voies 604.8 kB FR / FR
    MAN Rychlý start Typ 2000 | 2/2-cestný ventil se šikmým sedlem 275.6 kB CS / CZ
    MAN Service Manuel Type 2000 2002 2012 | Remplacement du jeu de joints et jeu de vannes 4.4 MB FR / FR
    MAN Serviceanleitung Typ 2000 2002 2012 | Wechsel von Ventil- und Dichtungssätzen 3.3 MB DE / DE
    MAN Servicehandleiding Type 2000 2006 2012 | Vervangen van ventiel- en dichtingssets 2.4 MB NL / NL
    MAN Servicevejledning Type 2000, 2002, 2012 | Skift af ventil- og taetningssaet Ombygning af s 2.4 MB DA / DK

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 48.4 kB EN,FR,DE
    ABD MDec|Food Declaration 2000ff 230.7 kB EN,DE

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    Functional Safety

    Description
    Filesize
    Language / Country
    ABD ProdCert|Safety 93.6 kB EN

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Product Overview Process and Control Valves    3.3 MB EN / EU
    MISC Flyer Best Practice - Reliable process technology for intelligent evaporators 1.4 MB EN / EU

    Videos

    Description
    Filesize
    Language / Country
    video Type 2000 3D-rendering 6.6 MB EN / EU

    My Comparison List