Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 1078 is not available anymore since 12/15/21.

    The successor types are (can be a little different because of the update): 1087

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 1078 - Timer Unit

      Array

    Type Description

    The Type 1078–1 works on the basis of amicro–processor, and is used for the control of the cycle times of solenoid valves. Up to four different switching time cycles can be set up. The controller is plugged onto the tag connector of the solenoid valve using the integrated instrument socket according to DIN 43650 Form A. The setting of the program and the cycle times is carried out using DIP switches and potentiometers. The availability of mains voltage and the switch status is shown on 2 LEDs.

    • Functions can be directly set
    • 4 different switching functions
    • Plug shape A

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 1077 data sheet | control unit 60 kB EN / EU
    DTS Type 1078 data sheet | digital control with 4 switching functions [4 switch functions] 268.4 kB EN / EU
    DTS Type 1078 data sheet | digital control with 8 switching functions [8 switch functions] 245.7 kB EN / EU
    DTS Typ 1078 Datenblatt | digitale Zeitsteuerung mit 4 Schaltfunktionen 267.7 kB DE / DE
    DTS Typ 1078 Datenblatt | digitale Zeitsteuerung mit 8 Schaltfunktionen 247 kB DE / DE
    DTS Type 1077 fiche technique | Module d'affichage et de configuration 183.5 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instruct. Type 1078-1 1078-2 | Timer with/withoutconfig. module type 1077-2 434.3 kB EN,FR,DE / EU
    MAN Supplement Type 1078-1 | Timer, specification NA15 482.7 kB EN,FR,DE / EU
    MAN Manual de usuario Tipo 1078 | Control por temporización para válvulas magnéticas 237.6 kB ES / ES

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE