Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 1061 - Position feedback unit for pneumatic rotary actuators

    Product Image Type 1061

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    Type 1061 combines the functions of a position feedback indicator and a solenoid valve in one box. It can also be ideally combined with the Type 2051 and 2052 rotary actuators (and/or with the Type 8805 system). Type 1061 is available with different variants of limit switches (micro switches, inductive sensors) and solenoid valves (3/2-way, 5/2-way and without solenoid valve). ATEX versions and variants with ASi fieldbus connection are also available. Requirements for a wide variety of applications and processes can be met due to multiple variants.

    • Combines the functions of a position feedback indicator and an optional solenoid valve in one
    • Available with 3/2-way, 5/2-way or without solenoid valve
    • ATEX variants available
    • Perfectly suited for pneumatic rotary actuators: Type 2051 and Type 2052
    • Mounting console with adjustable size enables use with actuators in different sizes

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 1061 data sheet | Limit switch box for pneumatic rotary actuators 1.7 MB EN / EU
    DTS Typ 1061 Datenblatt | Stellungsrückmelder für pneumatische Schwenkantriebe 1.7 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Type 1061 | Limit-Switch-boxes 356.8 kB EN / EU
    MAN Typ 1061 | Endschalterboxen 376.7 kB DE / DE

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 1.7 MB EN,FR,DE
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE