Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 0780 is not available anymore since 3/31/16.

    The successor types are (can be a little different because of the update): 0330, 0331

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 0780 - Direct-acting 2/2 or 3/2 way pivoted armature valve

    Type Description

    The Type 780 is a direct-acting 2/2 or 3/2- way pivoted armature solenoid valve with EXApprovalsIt has a long lifespan, also for non-lubricated conditions. The magnetic system and the media chamber are separated from one another by a separating diaphragm system. Type 780 is supplied with diferent circuit functions, is very versatile and can be used for opening, locking, feeding, aerating, mixing and distribution.It is suitable for neutral abrasive and slightly contaminated mediumswith stainless steel housing for aggressive media.

    • Media separated
    • Housing made of brass and stainless steel with threaded connection

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 0780 data sheet | pivoted armature valve with separating diaphragm [EEx version] 146.9 kB EN / EU
    DTS Typ 0780 Datenblatt | Klappanker-Magnetventil mit Trennmembran 146.7 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 0770 077X 078X | Solenoid valve 515.5 kB ,EN,FR,DE,IT,ES / EU
    MAN Operating Instructions Type 0780 | ATEX approval 1.4 MB EN,FR,DE / EU

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE