Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 0450 - 3/2 or 5/2 way Spool Valve

      Array

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 0450 | Mechanically actuated piston slide valve [EExi variant] 339.1 kB EN / EU
    DTS Datenblatt Typ 0450 | Mechanisch betätigtes Kolbenschieberventil 133.8 kB DE / DE
    DTS Datenblatt Typ 0450 | Pneumatisch betätigtes Schieberventil [Flanschvariante] 104.7 kB DE / DE
    DTS Datenblatt Typ 0450 | Pneumatisch betätigtes Schieberventil [Gewindevariante] 174.6 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual PX01, PX02,PX03 | Use in the explosion-hazard area 121.5 kB EN,FR,DE / EU
    MAN Operating Instructions Type 0450 0550 0650 | 3/2-way, 5/2-way, 5/3-way gate valve 444.9 kB EN,FR,DE,ES / EU
    MAN Operating Instructions Type 0450 | Block assembly, aluminium baseplate Type MP05 875.9 kB EN,FR,DE / EU
    MAN Operating Instructions Type AC10 | EPS 18 ATEX 1088 X 882.8 kB EN / EU
    MAN Bedienungsanleitung Typ AC10 | EPS 18 ATEX 1088 X 915.2 kB DE / DE
    MAN Gebruiksaanwijzing Type 0450 550 650 | 5/2- en 5/3- schuifventielen 251.2 kB NL / NL
    MAN Manuel d'utilisation Type AC10 | EPS 18 ATEX 1088 X 921 kB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 38 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE