Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 0407 is not available anymore since 6/30/18.

    The successor types are (can be a little different because of the update): 5404, 6407

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 0407 - Piston valve 2/2 way servo-assisted

      Array

    Type Description

    The Type 0407 is a pilot controlled solenoid valve with servo-piston and forced valve lifting, and is suitable for media temperatures up to+180°C. The valve opens without differential pressure from zero bar, and is closed by its own media pressure and spring force without power supply.

    • Special versions
    • Firmly coupled, switching without differential pressure, max. DN50/10 bar
    • Body in brass
    • Push-over solenoid system

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 0407 data sheet | solenoid valve with servo piston forneutral media 382.5 kB EN / EU
    DTS Typ 0407 Datenblatt | Magnetventil mit Servokolben für neutrale Medien 383.5 kB DE / DE
    DTS Type 0407 fiche technique | Électrovanne à piston couplé pour fluides neutres 447.5 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual Type 0721 | Type X, IIC 2G Ex mb or IIC 2G Ex e mb ATEX-approval 862.8 kB EN / EU
    MAN Operating Instructions Type 0406 0407 | 2/2-way solenoid valve 1.3 MB EN,FR,DE / EU
    MAN 使用说明书 072x 型电磁线圈 | 具有 IIC 2G Ex mb 或 IIC 2G Ex e mb 认证的设备 ATEX认证 1.2 MB ZH / CN
    MAN Istruzioni d‘uso Tipo 0406 0407 | elettrovalvola a 2/2 vie 669.7 kB IT / IT
    MAN Manuel supplémentaire Type 0407 | Type X, IIC 2G Ex mb, IIC2G Ex e mb homologation ATEX 841.3 kB FR / FR
    MAN Zusatzanleitung Typ 0721 | Type X, IIC 2G Ex mb bzw. IIC 2GEx e mb ATEX-Zulassung 862.7 kB DE / DE

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE