Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 0406 is not available anymore since 6/30/18.

    The successor types are (can be a little different because of the update): 5404

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 0406 - Piston valve 2/2 way servo-assisted

    Product Image Type 0406

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    Type 0406 is a pilot controlled solenoid valve with servo-piston and is suitable for media up to 356°F (+180°C). A minimum differential pressure of 14.5 PSI is required to fully open the valve.The valve is closed by its own media pressure and spring force without power supply.

    • Special versions
    • Push-over solenoid system
    • Body in brass
    • Threaded and flange valve bodies

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 0406 data sheet | solenoid valve with servo piston forneutral media 410.9 kB EN / EU
    DTS Typ 0406 Datenblatt | Magnetventil mit Servokolben für neutrale Medien 411.5 kB DE / DE
    DTS Type 0406 fiche technique | Électrovanne assistée à piston pour fluides neutres 664.2 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 0406 0407 | 2/2-way solenoid valve 1.3 MB EN,FR,DE / EU
    MAN Operating Instructions Type 0406 | 2-way solenoid valve, internally piloted 448.2 kB EN / EU
    MAN Istruzioni d‘uso Tipo 0406 0407 | elettrovalvola a 2/2 vie 670.3 kB IT / IT

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 1.8 MB EN,FR,DE

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 223.3 kB EN
    ABD EU-DoC|EU Material Compliance 651.8 kB DE
    ABD EU-DoC|EU Material Compliance 33.3 kB FR

    My Comparison List