Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 0293 - Direct-acting 2/2-way plunger valve

      Array

    Type Description

    Type 0293 switches without pressure difference from zero bar. The valve is especially good for switching low-pressure combustible gases.The direct-acting solenoid valve is delivered with circuit function A. It is normally closed. Upon switching, the magnetic core is tightened against the spring and the valve opens. A filter is built-in to the inlet. A dirt trap <= 500 µm (example our type TFU001) needs to be installed before the valve when using DN 25. This dirt trap needs to be accessible for maintenance.

    • Gas valve with DVGW approval acc. to DIN EN 161, Class B
    • Compact design
    • Up to DN 25 and 150 mbar
    • Body in brass
    • Dirt filter in the inlet

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 0293 | Direct-acting 2/2-way plunger valve 560.7 kB EN / EU
    DTS Datenblatt Typ 0293 | Direktwirkendes 2/2-Wege Hubankerventil 553.4 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions | Type0283-0293 | 2/2-way solenoid valve 1.4 MB EN / GB
    MAN Bedienungsanleitung | Typ 0283-0293 | 2/2-Wege-Magnetventil 1.4 MB DE / DE
    MAN Manuel d'utilisation | Type 0283-0293 | Électrovanne 2/2 voies 1.4 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 48.5 kB EN,FR,DE