Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 0290 - Servo-assisted 2/2-way diaphragm valve

    Product Image Type 0290

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    Valve 0290 is a servo-assisted diaphragm valve. The valve opens without differential pressure. The opening process is facilitated by the fix-coupling of the diaphragm to the magnetic core. The integrated ‘soft-kick’ function ensures gentle opening. Various diaphragm materials are available depending on the actual application. The range includes variants with a stainless steel body. The solenoid coils are moulded with an epoxy that has a high level of chemical resistance. Kick and drop electronics are moulded into all DC solenoid variants for reduced electrical power consumption.

    • Servo-assisted diaphragm valve up to DN 50
    • Fix-coupled diaphragm opens without differential pressure
    • Vibration-proof, block screwed coil system
    • Energy-saving power reduction for all DC variants

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 0290 data sheet | servo-assisted diaphragm valve 715.2 kB EN / EU
    DTS FICHA DE DADOS | Tipo 0290 | Válvula de membrana de 2/2 viaservo-controlada 1.7 MB PT / PT
    DTS Typ 0290 Datenblatt | servogesteuertes Membranventil 720.2 kB DE / DE
    DTS Type 0290 | FICHE TECHNIQUE |Vanne à membrane 2/2 voies pilotée 851.8 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional information PX011-PX12-PX13 | Use in the explosion-hazardous area 505.7 kB EN / EU
    MAN Additional information for versions with High-performance electronics 119.2 kB EN / EU
    MAN Additional manual PX01, PX02,PX03 | Use in the explosion-hazard area 121.4 kB EN,FR,DE / EU
    MAN Supplement UL Type 0290 | 2-way solenoid valve, direct-acting 139.8 kB EN / EU
    MAN Operating Instructions Type 0290 | 2/2-way solenoid valve 683.2 kB EN / EU
    MAN Safety Manual | Valves, Positioner | Version - 597.8 kB EN / EU
    MAN Info Suppl PX011-PX12-PX13 | Utilisation dans zone à risqued'explosion 505.8 kB FR / FR
    MAN Information supplémentaire pouour les versions avec Électronique de haute puissance 119.2 kB FR / FR
    MAN Manual de operação Type 0290 | Válvula solenoide de 2/2 vias 574.4 kB PT / PT
    MAN Zusatzinformation PX011-PX12-PX13 | Einsatz im Ex-Bereich 505.9 kB DE / DE
    MAN Zusatzinformationen für Ausführungen mit Hochleistungselektronik 119.4 kB DE / DE
    MAN Additional manual Type 0290 | 2/2-way solenoid valve 107.1 kB RU / RU
    MAN Bedienungsanleitung Typ 0290 | 2/2-Wege-Magnetventil 675.6 kB DE / DE
    MAN Instrucțiuni de utilizare | 0290 | Supapă magnetică cu 2/2-căi 664 kB RO / RO
    MAN Instrukcja obsługi Typ 0290 |Zawór elektromagnetyczny 2/2-drogowy 511.6 kB PL / PL
    MAN Manual de instrucciones Modelo 0290 | Electroválvula de 2/2 685.7 kB ES / ES
    MAN Manuel d'utilisation Type 0290 | Electrovanne 2/2 voies 684.8 kB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 2.4 MB EN,FR,DE
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD MDec|Oxygen Declaration 0290 111.1 kB EN,DE
    ABD ProdCert|Ex COC 243/256 E504714 V1 S5 PU21 292.9 kB EN
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE
    ABD ProdCert|Ex Cert EAC TP TC 012/2011 EX 7.8 MB RU

    Functional Safety

    Description
    Filesize
    Language / Country
    ABD ProdCert|Safety Exida Zertifikat SIL 108.2 kB EN
    ABD ProdCert|Safety 6013/5470/6518/6519Exida FMEDA 957.3 kB DE