Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 0287 - 2/2-way solenoid valve for neutral media

      Array

    Type Description

    The Type 0287 is a servo-assisted 2/2-way valve. The modular stackable valve can be obtained as a distributor or collector variant in DN 13. It is suitable for neutral media, such as compressed air or water.

    • Compact 2 to 8-part distributor or collector block solution, stackable
    • Stable plastic body with robust brass connection
    • Ready-for-installation delivery for fast start-up
    • Optional with energy-saving Kick and Drop coil
    • Ex variants available on request

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 0287 | Servo-assisted 2/2-way solenoid valve for neutral media (stackable) 1.1 MB EN / EU
    DTS 数据表 0287 型 | 用于中性介质的二位二通电磁阀 1.5 MB ZH / CN
    DTS Datenblatt Typ 0287 | Servogesteuertes 2/2-Wege-Magnetventil für neutr. Medien (anreihbar) 1.1 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual AC10 | FM Division 1 US/CA V2.0 238.3 kB EN / US
    MAN Operating Instructions | Type0287 | 2/2-way solenoid valve, stackable 2.8 MB EN / GB
    MAN Bedienungsanleitung | Typ 0287 | 2/2-Wege-Magnetventil, anreihbar 2.8 MB DE / DE
    MAN Manuel d'utilisation | Type 0287 | Électrovanne 2/2 voies, juxtaposable 2.8 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD EU-DoC|EU Declaration NSR, ATEX, ROHS 38 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE