Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 0285 is not available anymore since 6/30/23.

    The successor types are (can be a little different because of the update): 6027

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 0285 - Direct-acting 2/2 way plunger valve

      Array

    Type Description

    The direct acting plunger solenoid valve Type 0285 is normally closed by spring force. During switching the core of the seal is tightened against the spring force, and opens the valve. The inlet has a gauze fi lter fi tted. The valve is delivered as standard with a bracket fi tment. Type 0285 is best suited to fl ammable gases.

    • Gas valve with DVGW approval in accordance with EN 161, size A
    • Compact design, up to DN 12/500 mbar
    • Body in brass
    • Dirt filter in the inlet

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 0285 data sheet | plunger-solenoid valve for gases 592 kB EN / EU
    DTS Typ 0285 Datenblatt | Hubanker-Magnetventil für Gase 598.6 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions | Type0256/0285 | 2/2-way solenoid valve 949.6 kB EN / GB
    MAN Bedienungsanleitung | Typ 0256/0285 | 2/2-Wege Magnetventil 950.6 kB DE / DE
    MAN Használati utasítás | 0256/0285 típus | 2/2-utas mágnesszelep 953 kB HU / HU
    MAN Instrukcja obsługi | Typ 0256/0285 | Zawór elektromagnetyczny 2/2-drogowy 953.4 kB PL / PL
    MAN Manuel d'utilisation | Type 0256/0285 | Électrovanne 2/2 voies 952.7 kB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE