Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 0280 is not available anymore since 1/1/20.

    The successor types are (can be a little different because of the update): 6213, 6281

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 0280 - Diaphragm valve 2/2 way servo-assisted

    Product Image Type 0280

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    Type 280 is a normally closed or normally open servo-assisted solenoid valve (circuit functions A and B). For circuit function A, the valve is normally closed by spring action assisted by the fluid pressure. When de-energized, a pressure is built up above the servo diaphragm pressing it down to close the valve. When energized, the space above the servo diaphragm is exhausted via the pilot valve, the diaphragm is lifted by the fluid pressure to open the valve. G 1/4, G 3/8, G 1/2 Circuit function B, normally open, provides the opposite function. It is important to note that the media is exhausted to atmosphere via the pilot operator when the valve is deenergised. The solenoid epoxy encapsulation efficiently dissipates the heat generated by the coil.

    • Vibration-resistant coil design, operating principle NO (release outwards)
    • Compact design, up to DN 13/16 bar
    • Housing made of brass with threaded connection

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 0280 data sheet | pivoted armature valve 64.7 kB EN / EU
    DTS Typ 0280 Datenblatt | Durchgangsmagnetventil 136.5 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 0280 | 2-way solenoid valve, internally piloted 463.2 kB EN / EU
    MAN Operating Instructions Type 0280 | 2/2-way solenoid valve 84.5 kB ,EN,FR,DE,IT,ES / EU
    MAN Operating Instructions Type 0280 | 2/2-way solenoid valve 733.8 kB EN / EU
    MAN Bedienungsanleitung Typ 0280 |2/2-Wege-Magnetventil 737.1 kB DE / DE
    MAN Manuel d‘utilisation Type 0280| Électrovanne 2/2 voies 750.4 kB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 1.2 MB EN,FR,DE

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 223.3 kB EN
    ABD EU-DoC|EU Material Compliance 651.8 kB DE
    ABD EU-DoC|EU Material Compliance 33.3 kB FR

    My Comparison List