Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 0263 - Pneumatically operated 2/2-way valve with separating diaphragm

      Array

    Type Description

    The externally piloted 2-way valve is operated by a diaphragm actuator. A diaphragm between valve body and actuator separates the media. A double spindle seal guarantees high tightness and a high service live. The compact actuator housing is made out of chemical resistant plastic and is ideal for customer specific multifunction block solutions. This low maintenance and robust valve can be supplemented by a large accessory program.

    • Media separated by diaphragm
    • Stainless steel or brass body with threaded connection
    • High service live
    • Compact design

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 0263 | Pneumatically operated straight way valve with separating diaphragm 640.5 kB EN / EU
    DTS Datenblatt Typ 0263 | Pneumatisch betätigtes Durchgangsventil mit Trennmembran 643.8 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional information | PX51for use in the potentially explosive area Category 2 891.3 kB EN / EU
    MAN Operating instructions Type 0262 0263 | 2/2-way diaphragm control valve 925.4 kB EN / EU
    MAN Bedienungsanleitung Typ 0262 0263 | 2/2-Wege-Membransteuerventil 922.2 kB DE / DE
    MAN Informations supplémentaires | PX51 pour les zones présentant des risques d'explosion cat2 891.1 kB FR / FR
    MAN Zusatzinformation | PX51 für den Einsatz im explosionsgefährdeten Bereich Kategorie 2 891.2 kB DE / DE
    MAN Manuel d'utilisation Type 0262 0263 | Vanne de commande à membrane 2 voies 938.9 kB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 934.3 kB EN,FR,DE
    ABD ProdCert|Ex 0262 EPS 18 ATEX 2 008 X 796.8 kB EN,DE
    ABD ProdCert|Ex 0262 EPS 18.0007 X 1.1 MB EN