Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 0256 - Direct-acting 2/2-way solenoid valve

      Array

    Type Description

    This direct-acting plunger solenoid valve Type 0256 can be used in many ways. It is delivered with brass or stainless steel bodies for a wide range of orifices and connections.

    • Block screwed coil system
    • Up to DN 12
    • Brass or stainless steel valve body
    • Wide range of applications

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 0256 | Direct-acting 2/2-way solenoid valve 894.9 kB EN / EU
    DTS 数据表 0256 型 | 直动式二位二通电磁阀 1.2 MB ZH / CN
    DTS Datenblatt Typ 0256 | Direktwirkendes 2/2-Wege-Magnetventil 897 kB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual PX01, PX02,PX03 | Use in the explosion-hazard area 121.5 kB EN,FR,DE / EU
    MAN Operating Instructions Type 0243/0256 | with Hazardous Locations Class I Zone 2 Listing 554.5 kB EN / EU
    MAN Operating Instructions | Type0256/0285 | 2/2-way solenoid valve 949.8 kB EN / GB
    MAN Bedienungsanleitung | Typ 0256/0285 | 2/2-Wege Magnetventil 950.7 kB DE / DE
    MAN Használati utasítás | 0256/0285 típus | 2/2-utas mágnesszelep 953.1 kB HU / HU
    MAN Instrukcja obsługi | Typ 0256/0285 | Zawór elektromagnetyczny 2/2-drogowy 953.5 kB PL / PL
    MAN Manuel d'utilisation | Type 0256/0285 | Électrovanne 2/2 voies 952.8 kB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD ProdCert|Ex COC 243/256 E504714 V1 S5 PU21 292.9 kB EN
    ABD EU-DoC|EU Declaration 37.1 kB EN,FR,DE
    ABD MDec|Oxygen Declaration 0256 144.9 kB ML
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE