Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 0255 - Direct-acting 2/2-way plunger valve

      Array

    Type Description

    The direct-acting plunger solenoid valve Type 0255 is also suitable for high pressures and high temperatures.

    • Push-over solenoid system
    • Compact design, up to DN 6
    • Housing made of brass or stainless steel with threaded connection

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 0255 | Plunger solenoid valve for high pressures and temperatures 1 MB EN / EU
    DTS Техническое описание Тип 255 |2/2-ходовой клапан прямого действия с подъемным анкером 2.2 MB RU / RU
    DTS Datenblatt Typ 0255 | Hubanker-Magnetventil für hohe Drücke und Temperaturen 1 MB DE / DE
    DTS Schema dati Tipo 0255 | Valvola ad ancora a 2/2 vie, azionedir., pressioni/temp. elevate 2 MB IT / IT

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional information for versions with High-performance electronics 119.2 kB EN / EU
    MAN Additional manual PX01, PX02,PX03 | Use in the explosion-hazard area 121.4 kB EN,FR,DE / EU
    MAN Operating Instructions Type 0255 0355 | 2/2-way and 3/2-waysolenoid valve 2 MB EN / EU
    MAN Operating Instructions Type 0255 | 2-way solenoid valve, direct-acting 849.2 kB EN / EU
    MAN Information supplémentaire pouour les versions avec Électronique de haute puissance 119.2 kB FR / FR
    MAN Zusatzinformationen für Ausführungen mit Hochleistungselektronik 119.4 kB DE / DE
    MAN Bedienungsanleitung Typ 0255 0355 | 2/2-Wege und 3/2-Wege Magnetventil 2 MB DE / DE
    MAN Istruzioni d’uso tipo 0255/0355 | Valvola magnetica a 2/2 o 3/2 847.5 kB IT / IT
    MAN Manuel d‘utilisation Type 02550355 | Électrovanne 2/2 et 3/2voies 2 MB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 35.5 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD MDec|Oxygen Declaration 0255 846.9 kB
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE
    ABD ProdCert|Ex Cert EAC TP TC 012/2011 EX 7.8 MB RU
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE