Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    The type 0253 is available until 12/13/24.

    Please contact us for a consultation regarding the most suitable successor article for your requirements.

    Type 0253 - 2/2-way solenoid valve, direct-acting

    Product Image Type 0253

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    Type 253 is a 2/2 normally-closed plunger-type solenoid valve. When energized, the solenoid armature is pulled-in against a spring and the valve opens. Direct-acting, G 1/4 as a standard feature, the valve seat is made of stainless steel in order to avoid erosion.The solenoid epoxy encapsulation efficiently dissipates the heat generated by the coil.

    • Normally closed
    • Body material: Brass
    • Compact design
    • Fluid temperatures up to180 °C
    • Coil replacement does not require fluid to be isolated

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 0253 data sheet | plunger-type solenoid valve 73.8 kB EN / EU

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 0253 | 2-way solenoid valve, direct-acting 848.4 kB EN / EU

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 1.2 MB EN,FR,DE

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE

    My Comparison List