Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

Bürkert - Close to you
Office /23
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    The type 0223 is not available anymore.

    Please contact us regarding a successor product.

    Type 0223 - Direct-acting 2/2 way pivoted armature valve

    Product Image Type 0223

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    The direct-acting valve, Type 0223, is delivered with circuit function, normally closed and normally open. The solenoid actuator is separated from the medium by a double PTFE seal with a small ventilated space.The valve is used for shut-off, dosing, filling and ventilating medium where low pressures are applicable; also suitablefor use in technical vacuum.

    • Media separated
    • User friendly, Manually operated
    • Housing made of brass with threaded connection
    • Optional with electrical position feedback

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    ×
    CAD Model

    For this activity you have to be logged in.

    Please log in to access CAD models and CAD downloads:

    Login
    ×

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 0223 data sheet | pivoted armature valve for neutral media 222 kB EN / EU
    DTS Typ 0223 Datenblatt | Durchgangsmagnetventil für neutrale Medien 230 kB DE / DE
    DTS Type 0223 fiche technique | Électrovanne à levier oscillantpour fluides neutres 742 kB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 0131 0223 0323 | 2/2-way or 3/2-way solenoid valve 1 MB EN / EU
    MAN Bedienungsanleitung Typ 0131 0223 0323 | 2/2-Wege oder 3/2-Wege-Magnetventil 1 MB DE / DE
    MAN Manuel d‘utilisation Type 01310223 0323 | Électrovanne 2/2 ou 3/2 voies 1 MB FR / FR

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 42 kB EN
    ABD EU-DoC|EU Material Compliance 43 kB FR
    ABD EU-DoC|EU Material Compliance 42 kB DE

    My Comparison List