Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 0200 - Direct-acting 2/2-way plunger valve

    Type Description

    Type 200 is a direct-acting plunger type solenoid valve normally closedby spring action (circuit function A). A diaphragm isolates the fluid from the solenoid system. When energized, the solenoid armature is drawn against a spring to open the valve. The solenoid epoxy encap sulation efficiently dissipates the heat generated by the coil. Specific testing and cleaning and low power versions are available according to application requirements.

    • Vibration-resistant block-screwed coil design
    • Compact design, up to DN 2,4
    • Housing made of brass and stainless steel with threaded connection

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 0200 data sheet | plunger-type solenoid valve 58.5 kB EN / EU
    DTS Type 0200 data sheet | plunger-type solenoid valve for analytical applications 116 kB EN / EU
    DTS Type 0200 data sheet | plunger-type solenoid valve with isolating diaphragm 88.3 kB EN / EU

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Declaration 1.2 MB EN,FR,DE
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE