Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 0142 - Diaphragm valve, 2/2-way, servo-assisted

      Array

    Type Description

    The 0142 valve is a servo-assisted diaphragm valve. A minimum differential pressure of 0.5 bar is required to open and close the valve. Various diaphragm materials and circuit functions are available depending on the actual application. The circuit function fo the 3/2 way pilot valve can be easily converted NC to NO by rotating it on the main seat. The pilot valve position feedback can take place with a switching or NAMUR signal. The solenoid coils are moulded with a chemically resistant epoxy. The 0142 is equipped with manual override for start-up and testing. To reduce electrical power consumption during operation, coils with integrated “Kick and Drop” (KD) electronics featuring double coil technology are available.

    • Servo-assisted diaphragm valve up to DN50
    • Plastic valve for aggressive and contaminated media
    • Media separated, metal-free variant
    • Service-friendly manual override
    • Switching reliability with feedback function (available as an option)

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 0142 | Servo-assisted solenoid valve with diaphragm for aggressive media 1.1 MB EN / EU
    DTS Datenblatt Typ 0142 | Durchgangsmagnetventil mit Servomembran für aggressive Medien 1.1 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual 0330 | FM Division 1 US/CA V2.0 233.7 kB EN / US
    MAN Operating Instructions Type 0780 | ATEX approval 1.4 MB EN,FR,DE / EU
    MAN Operating Instructions Type ACP016 | Solenoid coil | ATEX and IECEx Ex approval | v1.0 1.5 MB EN / EU
    MAN Operating Instructions Type ACP016 | Solenoid coil | ATEX and IECEx Ex approval | v2.0 1.7 MB EN / EU
    MAN Operating Instructions Type ACP016 | Solenoid coil | HazLoc 1.9 MB EN / EU
    MAN Operating Instructions | Type0142 | 2/2-way solenoid valve 1.2 MB EN / GB
    MAN 使用说明 ACP016 | 型电磁线圈 | 具有 II 2G/D Ex 认证的设 | v2.0 1.5 MB ZH / CN
    MAN 取扱説明書 ACP016 | 電磁コイル タイプ | II2G/D Ex 承認済み製品 | v2.0 1.5 MB JA / JP
    MAN 操作手冊 | Type 0142 | 2 口 2 位電磁閥 1.4 MB ZH / TW
    MAN Bedienungsanleitung Typ ACP016 | Magnetspule | ATEX und IECEx Zulassung | v1.0 1.5 MB DE / DE
    MAN Bedienungsanleitung Typ ACP016 | Magnetspule | ATEX und IECEx Zulassung | v2.0 1.7 MB DE / DE
    MAN Bedienungsanleitung Typ ACP016 | Magnetspule | ATEX und IECEx Zulassung | v2.0 1.5 MB KO / KR
    MAN Bedienungsanleitung | Typ 0142 | 2/2-Wege Magnetventil 1.2 MB DE / DE
    MAN Használati utasítás Típus ACP016 | Mágnestekercs | ATEX és IECEx Jóváhagyással | v2.0 1.2 MB HU / HU
    MAN Manual d'utilisation Type ACP016 | Bobine magnétique | HazLoc 1.9 MB FR / FR
    MAN Manuel d'utilisation Type ACP016 | Bobine magnétique | Homologation ATEX et IECEx | v1.0 1.5 MB FR / FR
    MAN Manuel d'utilisation Type ACP016 | Bobine magnétique | Homologation ATEX et IECEx | v2.0 1.7 MB FR / FR
    MAN Manuel d'utilisation | Type 0142 | Électrovanne 2/2 voies 1.2 MB FR / FR
    MAN Návod k obsluze | Typ 0142 | 2/2-cestný elektromagnetický ventil 1.2 MB CS / CZ

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD EU-DoC|EU Declaration 46.6 kB EN,FR,DE
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE