Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 0127 - 2/2 or 3/2-way rocker solenoid valve with separating diaphragm

    Product Image Type 0127

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    Bürkert’s unique Type 0127 solenoid valve is pre-destined for use in laboratory, medical and analytical technology as the pioneer of small media-separated valves. It continues to set the pace today with its rocker technology, which activates the separating diaphragms between actuator and fluid. It guarantees precise switching of tiny volumes of even aggressive media at the lowest temperature input, thanks to the coil. It is also very easy to flush and is characterised by its minimal internal volume and freedom from almost all dead space. The valves can be stacked on manifolds and can be wired with central wiring on request. Special versions with minimum dead space are available on request.

    • For the highest chemical resistance requirements
    • Compact design with 16 mm width and a flow coefficient of up to 0.058
    • Proven reliability since 1993
    • Flexible design for customised solutions
    • High back-pressure tightness, excellent cleanability and 100% duty cycle

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    ×
    CAD Model

    For this activity you have to be logged in.

    Please log in to access CAD models and CAD downloads:

    Login
    ×

    Cookies must be enabled to use this function. Please accept cookie privacy policy first.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 0127 data sheet | 2/2 or 3/2 way rocker solenoid valve 1.5 MB EN / EU
    DTS 数据表 | 0127 型 | 两位两通或两位三通摇臂隔膜式电磁阀 3.8 MB ZH / CN
    DTS Typ 0127 Datenblatt | 2/2- oder 3/2-Wege-Wippen-Magnetventil 1.5 MB DE / DE
    DTS 數據表 | 0127 型 | 二位二通或二位三通搖臂隔膜式電電磁閥 1.8 MB ZH / HK
    DTS FICHE TECHNIQUE | Type 0127 |Électrovanne à balancier 2/2 o u 3/2 voies avec membrane de 2.9 MB FR / FR

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Operating Instructions Type 0127 | Rocker valve - 2/2-way or 3/2-way solenoid valve 687.1 kB EN / EU
    MAN 取扱説明書 タイプ0127 | ロッカーバルブ 2/2または3/2方電磁バルブ 628.4 kB JA / JP
    MAN Bedienungsanleitung Typ 0127 |2/2 oder 3/2-Wege Magnetventil 650.9 kB DE / DE
    MAN Manuel d‘utilisation Type 0127| Vanne magnétique 2/2 ou 3/2 707.2 kB FR / FR

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD MDec|Food 126.4 kB EN,DE

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 223.3 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE
    ABD EU-DoC|EU Material Compliance 651.8 kB DE
    ABD EU-DoC|EU Material Compliance 33.3 kB FR

    Flyers and Catalogues

    Description
    Filesize
    Language / Country
    MISC Flyer Best Practice - Added value and cost savings in clinical diagnosis through cooperation 241.2 kB EN / GB
    MISC For safe and reliable analysis in In-Vitro Diagnostics 818.2 kB EN / EU

    My Comparison List