Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 0121 - Direct-acting 2/2 or 3/2-way pivoted armature valve

      Array

    Type Description

    The 0121 valve is a direct-acting, media separated pivoted armature valve. It is available as a 2/2 and 3/2-way variant. As a 3/2-way variant, it can be used as a distributor or mixing valve. Various diaphragm materials and circuit functions are available depending on the actual application. The range of bodies includes stainless steel, PTFE and PVC. The solenoid coils are moulded with a chemically resistant epoxy. Since the coil system is separated from the medium by a diaphragm, the valve is especially suitable for critical media such as aggressive acids and lyes. The 0121 is equipped with manual override for start-up and testing. To reduce energy demands, all the coils can be delivered with electronic power reduction or as an impulse variant. The switching status can be indicated via position feedback as a binary or NAMUR signal.

    • Direct-acting, media-separated valve up to DN 8
    • Maintenance-free pivoted armature technology
    • Vibration-proof, block screwed coil system
    • Service-friendly, robust manual override
    • Explosion-proof variants

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Data sheet Type 0121 | Pivoted armature valve for aggressive media 1.4 MB EN / EU
    DTS 数据表 0121 型 | 直动式二位二通或二位三通枢轴衔铁阀 1.9 MB ZH / CN
    DTS Datenblatt Typ 0121 | Klappanker-Magnetventil für aggressive Medien 1.4 MB DE / DE

    User Manuals

    Description
    Filesize
    Language / Country
    MAN Additional manual 0330 | FM Division 1 US/CA V2.0 233.8 kB EN / US
    MAN Operating Instructions Type 0121, 0330, 0331, 0124, 0125, 0332, 0333 3.2 MB EN / EU
    MAN Operating Instructions Type 0780 | ATEX approval 1.4 MB EN,FR,DE / EU
    MAN Operating Instructions Type ACP016 | Solenoid coil | ATEX and IECEx Ex approval | v1.0 1.5 MB EN / EU
    MAN Operating Instructions Type ACP016 | Solenoid coil | ATEX and IECEx Ex approval | v2.0 1.7 MB EN / EU
    MAN Operating Instructions Type ACP016 | Solenoid coil | HazLoc 1.9 MB EN / EU
    MAN 使用说明 ACP016 | 型电磁线圈 | 具有 II 2G/D Ex 认证的设 | v2.0 1.5 MB ZH / CN
    MAN 取扱説明書 ACP016 | 電磁コイル タイプ | II2G/D Ex 承認済み製品 | v2.0 1.5 MB JA / JP
    MAN Bedienungsanleitung Typ ACP016 | Magnetspule | ATEX und IECEx Zulassung | v1.0 1.5 MB DE / DE
    MAN Bedienungsanleitung Typ ACP016 | Magnetspule | ATEX und IECEx Zulassung | v2.0 1.7 MB DE / DE
    MAN Bedienungsanleitung Typ ACP016 | Magnetspule | ATEX und IECEx Zulassung | v2.0 1.5 MB KO / KR
    MAN Bedienungsanleitung Type 0121, 0330, 0331, 0124, 0125, 0332, 0333 3.2 MB DE / DE
    MAN Használati utasítás Típus 012X 0330 033X | 2/2-utas és 3/2-utas mágnesszelep 3.2 MB HU / HU
    MAN Használati utasítás Típus ACP016 | Mágnestekercs | ATEX és IECEx Jóváhagyással | v2.0 1.2 MB HU / HU
    MAN Instrukcja obsługi Typ 0121, 0330, 0331 | 2/2- i 3/2-drogowy zawór elektromagnetyczny 3.2 MB PL / PL
    MAN Manual d'utilisation Type ACP016 | Bobine magnétique | HazLoc 1.9 MB FR / FR
    MAN Manual de instrucciones Modelo 0121, 0330, 0331 | Electroválvula de 2/2 o 3/2 ví 3.2 MB ES / ES
    MAN Manuel d‘utilisation Type 0121, 0330, 0331, 0124, 0125, 0332, 0333 3.2 MB FR / FR
    MAN Manuel d'utilisation Type ACP016 | Bobine magnétique | Homologation ATEX et IECEx | v1.0 1.5 MB FR / FR
    MAN Manuel d'utilisation Type ACP016 | Bobine magnétique | Homologation ATEX et IECEx | v2.0 1.7 MB FR / FR
    MAN Návod k obsluze Typ 012X 0330033X | 2/2-cestný a 3/2-cestný magnetický ventil 3.2 MB CS / CZ

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance RoHS-Manufacturer declaration 220.6 kB EN
    ABD EU-DoC|EU Declaration 42 kB EN,FR,DE
    ABD ProdCert|Ex FM 330 Cl.I Div.1 US/ CA PR05 197.1 kB EN
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance RoHS-Déclaration du fabricant 30.9 kB FR
    ABD EU-DoC|EU Material Compliance RoHS-Herstellererklärung 651.5 kB DE
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE