Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

Bürkert - Close to you
Office /22
  • Main Office
  • Headquarters
  • Systemhaus
  • Distributor
  • Office
  • Plant
  • Logistic center
bürkert
 

    Type 0045 - Pneumatic cylinder in plastic according to ISO

    Product Image Type 0045

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    Single-acting (Type 0045) and double-acting (Type 0044) pneumatic cylinders according to ISO 6432 (Ø 12…25 mm) without end position damping and according to ISO 15552 (Ø 32…50 mm) with end position damping with piston rod nut.

    • Corrosion-resistant
    • Also suitable for aggressive environments
    • Lightweight
    • Optionally with foodstuffs approval
    • Optionally in completely metal-free design

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 0044 data sheet | plastic-pneumatic cylinder accordingto ISO 6432 671 kB EN / EU
    DTS Typ 0044 Datenblatt | Kunststoff-Pneumatikzylinder nach ISO6432 674 kB DE / DE

    EU Material Compliance

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 42 kB EN
    ABD EU-DoC|EU Material Compliance 43 kB FR
    ABD EU-DoC|EU Material Compliance 43 kB DE

    My Comparison List