Share via email
Some fields are missing
send eMail
Speech bubbles
Do you have questions?

 Consulting

 E-Mail

 

    Type 0044 - Pneumatic cylinder in plastic according to ISO

    Product Image Type 0044

    The depiction of the products may differ from the actual specific design.

    Please consider the technical attributes and Data Sheets.

    Type Description

    Single-acting (Type 0045) and double-acting (Type 0044) pneumatic cylinders according to ISO 6432 (Ø 12…25 mm) without end position damping and according to ISO 15552 (Ø 32…50 mm) with end position damping with piston rod nut.

    • Corrosion-resistant
    • Also suitable for aggressive environments
    • Light-weight
    • Optionally with foodstuffs approval
    • Optionally in completely metal-free design

    For selecting the correct product please refer to the technical data, images and notes for proper use according to the data sheet.

    Applications & Tools

    Downloads

    Data Sheets

    Description
    Filesize
    Language / Country
    DTS Type 0044 data sheet | plastic-pneumatic cylinder accordingto ISO 6432 654.9 kB EN / EU
    DTS Typ 0044 Datenblatt | Kunststoff-Pneumatikzylinder nach ISO6432 658.4 kB DE / DE

    Declaration of Conformity

    Description
    Filesize
    Language / Country
    ABD EU-DoC|EU Material Compliance 40.2 kB EN
    ABD EU-DoC|EU Material Compliance 41.7 kB FR
    ABD EU-DoC|EU Material Compliance 40.9 kB DE